Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
System cabling
Data Copper cable
HARTING M8 T1 Industrial
HARTING M8 T1 Industrial
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
64
Element
Select a value
Reset filter
Cable assemblies
64
Specification
Select a value
Reset filter
Pre-assembled on both sides
64
Description of the cable
Select a value
Reset filter
Flame retardant
64
Halogen-free
64
Oil resistant
64
Number of cores
Select a value
Reset filter
from
2
to
2
2
64
Core structure
Select a value
Reset filter
1x 2x AWG 22/7
32
1x 2x AWG 24/7
32
Number of contacts
Select a value
Reset filter
from
2
to
2
2
64
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
64
Data rate
Select a value
Reset filter
1 Gbit/s
64
10 Mbit/s
64
100 Mbit/s
64
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
7.5 m
10 m
15 m
20 m
25 m
30 m
35 m
40 m
to
0.3 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
7.5 m
10 m
15 m
20 m
25 m
30 m
35 m
40 m
0.3 m
4
0.5 m
4
1 m
4
1.5 m
4
2 m
4
3 m
4
4 m
4
5 m
4
7.5 m
4
10 m
4
15 m
4
20 m
4
25 m
4
30 m
4
35 m
4
40 m
4
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
32
XLPE
32
Colour (cable)
Select a value
Reset filter
Black
32
Yellow
32
Series
Select a value
Reset filter
HARTING T1 Industrial
64
Connector 1
Select a value
Reset filter
HARTING M8 T1 Industrial
32
HARTING T1 Industrial
32
Overmoulded
64
Connector 2
Select a value
Reset filter
HARTING M8 T1 Industrial
64
Overmoulded
64
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
64
Requirement set with Hazard Levels
Select a value
Reset filter
R15 (HL 1-3)
64
R16 (HL 1-3)
64
Unfortunately, no results were found for your search query
64 products
(of 64)
2/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 35m
Article. No: 33 28 020 8004 350
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 35 m
Add to Wishlist
Remove from wishlist
Cable assemblies
T1 IP20 -M8 T1 SPE 1x2xAWG24/7 Rail 40m
Article. No: 33 28 020 8004 400
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 0.5m
Article. No: 33 28 080 8002 005
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 0.3m
Article. No: 33 28 080 8002 003
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 1.0m
Article. No: 33 28 080 8002 010
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 1.5m
Article. No: 33 28 080 8002 015
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 2.0m
Article. No: 33 28 080 8002 020
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 3.0m
Article. No: 33 28 080 8002 030
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 4.0m
Article. No: 33 28 080 8002 040
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 5.0m
Article. No: 33 28 080 8002 050
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 7.5m
Article. No: 33 28 080 8002 075
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 10m
Article. No: 33 28 080 8002 100
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 15m
Article. No: 33 28 080 8002 150
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 20m
Article. No: 33 28 080 8002 200
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 25m
Article. No: 33 28 080 8002 250
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 30m
Article. No: 33 28 080 8002 300
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 30 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 35m
Article. No: 33 28 080 8002 350
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 35 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG22/7 PUR 40m
Article. No: 33 28 080 8002 400
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 40 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 0.3m
Article. No: 33 28 080 8004 003
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 0.5m
Article. No: 33 28 080 8004 005
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 1.0m
Article. No: 33 28 080 8004 010
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 1.5m
Article. No: 33 28 080 8004 015
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 2.0m
Article. No: 33 28 080 8004 020
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 3.0m
Article. No: 33 28 080 8004 030
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 4.0m
Article. No: 33 28 080 8004 040
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 5.0m
Article. No: 33 28 080 8004 050
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 7.5m
Article. No: 33 28 080 8004 075
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 10m
Article. No: 33 28 080 8004 100
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 15m
Article. No: 33 28 080 8004 150
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 T1 SPE 1x2xAWG24/7 Rail 20m
Article. No: 33 28 080 8004 200
Pre-assembled on both sides
Copper cable (round)
Halogen-free, Oil resistant, Flame retardant
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 64 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends