Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Interface connectors
Circular connectors
M5
M5
for sensor and actuator applications
Subcategories
Panel feed through
With conductors
PCB connectors
Wave soldering termination
Panel feed through
PCB connectors
Filters
Series
Select a value
Reset filter
Circular connectors M5
12
Element
Select a value
Reset filter
PCB adapter
4
Panel feed through
8
Specification
Select a value
Reset filter
Straight
4
With conductors
8
for front mounting
4
for rear mounting
8
Termination method
Select a value
Reset filter
Wave soldering termination
4
Rated current
Select a value
Reset filter
from
1 A
to
1 A
1 A
12
Number of contacts
Select a value
Reset filter
from
3
4
to
3
4
3
6
4
6
Conductor cross-section
Select a value
Reset filter
0.14 mm²
8
Conductor cross-section
Select a value
Reset filter
AWG 26
8
Gender
Select a value
Reset filter
Female
6
Male
6
Locking type
Select a value
Reset filter
Screw locking
12
Shielding
Select a value
Reset filter
Unshielded
12
Coding
Select a value
Reset filter
A-coding
12
Material (insert)
Select a value
Reset filter
Polyamide (PA)
12
Material (hood/housing)
Select a value
Reset filter
Brass, nickel plated
12
Unfortunately, no results were found for your search query
12 products
(of 12)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Termination method-descending
Rated current-descending
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0,2
Article. No: 21 47 000 0008
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Article. No: 21 47 000 0003
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0.2
Article. No: 21 47 000 0007
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Article. No: 21 47 000 0002
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-F-0.2
Article. No: 21 47 000 0006
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-3P-ACOD-M-0.2
Article. No: 21 47 000 0000
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-M-0.2
Article. No: 21 47 000 0001
With conductors, for front mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M5-PFT-CRIMP-4P-ACOD-F-0,2
Article. No: 21 47 000 0009
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-3P-ACOD-M-STR
Article. No: 21 47 000 0004
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 3
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-4P-ACOD-M-STR
Article. No: 21 47 000 0005
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 4
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-3P-ACOD-F-STR
Article. No: 21 47 000 0010
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 3
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
PCB adapter
M5-PCB-THT-1PC-4P-ACOD-F-STR
Article. No: 21 47 000 0011
Straight, for rear mounting
Wave soldering termination
Rated current: 1 A
Contacts: 4
Copper alloy
Gold plated
Coding: A-coding
Polyamide (PA)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Termination method - descending
Rated current - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 12 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends