Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Industrial connectors / Han
®
Series
Han
®
S
Han
®
S
Fulfils requirements according to the newest standards of the battery storage market
Finger safe male and female contacts
Housing 360° rotatable even when mounted
Subcategories
Han
®
S 120
Han
®
S 200
Han
®
S 120
Han
®
S 200
Filters
Category
Select a value
Reset filter
Accessories
27
Contacts
17
Hoods/Housings
56
System cabling
55
Rated current
Select a value
Reset filter
from
73 A
98 A
110 A
120 A
≤ 120 A
129 A
130 A
155 A
200 A
≤ 200 A
to
73 A
98 A
110 A
120 A
≤ 120 A
129 A
130 A
155 A
200 A
≤ 200 A
73 A
5
98 A
5
110 A
4
120 A
27
≤ 120 A
5
129 A
5
130 A
12
155 A
12
200 A
41
≤ 200 A
12
Rated voltage
Select a value
Reset filter
from
1,500 V
1,500 V
to
1,500 V
1,500 V
1,500 V
108
1,500 V
3
Number of contacts
Select a value
Reset filter
from
1
to
1
1
56
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
24
Hood
6
Screw mounted housing
26
Locking type
Select a value
Reset filter
Single locking lever
64
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition
12
IP20 unmated condition (1500 V DC; 1000 V AC)
99
IP40 mated condition
111
Conductor cross-section
Select a value
Reset filter
10 mm²
1
10 ... 25 mm²
3
16 mm²
4
25 mm²
4
25 ... 50 mm²
3
35 mm²
2
50 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 1/0
2
AWG 2
2
AWG 4
4
AWG 4 ... AWG 1/0
3
AWG 6
4
AWG 8
1
AWG 8 ... AWG 4
3
Type of contact
Select a value
Reset filter
Crimp contact
13
Screw-in contact
4
Series
Select a value
Reset filter
Han
®
S
152
Identification
Select a value
Reset filter
Han
®
S 120
41
Han
®
S 200
56
Element
Select a value
Reset filter
Cable assemblies
55
Specification
Select a value
Reset filter
Pre-assembled on both sides
52
Pre-assembled on one side
3
Description of the contact
Select a value
Reset filter
Female contact
11
Female contact incl. rubber sleeve
2
Male M6
1
Male M6 With Tuflok
®
protection
1
Male M8
1
Male M8 With Tuflok
®
protection
1
Description of hood/housing
Select a value
Reset filter
Angled
6
With Tuflok
®
protection
14
With unlocking protection
27
incl. male contact with M6 bolt termination
18
incl. male contact with M8 bolt termination
19
incl. male contact with busbar termination
13
Type of accessory
Select a value
Reset filter
Fixing screws
1
Locking levers
7
Protection cover
1
Rubber sleeve
16
Socket
1
Wrench adapter
1
Description of the accessory
Select a value
Reset filter
for bulkhead mounted housings
1
for female connectors type 2C
1
for screw mounted housing
1
Material (contacts)
Select a value
Reset filter
Copper alloy
67
Surface (contacts)
Select a value
Reset filter
Silver plated
67
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
56
Colour (accessories)
Select a value
Reset filter
RAL 1028 (melon yellow)
2
RAL 3001 (signal red)
2
RAL 5015 (sky blue)
1
RAL 9005 (jet black)
2
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
5 m
to
0.2 m
0.3 m
0.4 m
0.5 m
5 m
0.2 m
13
0.3 m
13
0.4 m
13
0.5 m
13
5 m
3
Number of cores
Select a value
Reset filter
from
1
to
1
1
55
Size
Select a value
Reset filter
M3
1
Material (accessories)
Select a value
Reset filter
Metal
1
Polyamide (PA)
5
Thermoplastic
2
Thermoplastic polyurethane (TPU)
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
57
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-2)
8
R22 (HL 1-3)
58
R23 (HL 1-3)
66
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
56
Unfortunately, no results were found for your search query
155 products
(of 155)
2/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Type of hood/housing-descending
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,3m
Article. No: 33 50 686 9248 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 200 CA-c-b/r 35mm² 0,2m
Article. No: 33 50 686 9244 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,4m
Article. No: 33 50 686 9248 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 200 CA-c-b/r 25mm² 0,2m
Article. No: 33 50 686 9248 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article. No: 09 93 001 0105
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC red busbar-UP
Article. No: 09 93 001 0324 XL
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article. No: 09 93 001 0106
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article. No: 09 93 001 0106 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article. No: 09 93 001 0125 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article. No: 09 93 001 0105 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-UP
Article. No: 09 93 001 0121 XL
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-UP
Article. No: 09 93 001 0122 XL
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article. No: 09 93 001 0125
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article. No: 09 93 001 0126
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article. No: 09 93 001 0126 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw-in contact
Han® S-200A MC screw-in M8-SLV
Article. No: 09 93 000 6171
Male M8, With Tuflok
®
protection
Rated current: ≤200 A
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC black busbar-UP
Article. No: 09 93 001 0323 XL
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Socket
Han® S socket hex ¼” AF9
Article. No: 09 93 000 9952
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,2m
Article. No: 33 50 686 9250 002
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,3m
Article. No: 33 50 686 9250 003
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,5m
Article. No: 33 50 686 9250 005
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han S 200 CA-c-b/r 16mm² 0,4m
Article. No: 33 50 686 9250 004
Pre-assembled on both sides
Copper cable (round)
Oil resistant, High fuel resistance, Resistance to ozone, Weathering resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Screw-in contact
Han® S 120 MC screw-in M6 SLV
Article. No: 09 93 000 8171
Male M6, With Tuflok
®
protection
Rated current: ≤120 A
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 35mm²
Article. No: 09 93 000 7263 XL
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 35 mm²
AWG 2
Add to Wishlist
Remove from wishlist
Screw-in contact
Han® S 120 MC screw-in M6
Article. No: 09 93 000 8161
Male M6
Rated current: ≤120 A
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 120 FC CRT 16 mm²
Article. No: 09 93 000 8261
Female contact
Rated current: ≤120 A
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
AWG 6
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 120 FC CRT 25 mm²
Article. No: 09 93 000 8262
Female contact
Rated current: ≤120 A
Copper alloy
Silver plated
Conductor cross-section: 25 mm²
AWG 4
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 120 FC CRT 10 mm²
Article. No: 09 93 000 8260
Female contact
Rated current: ≤120 A
Copper alloy
Silver plated
Conductor cross-section: 10 mm²
AWG 8
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 16mm²
Article. No: 09 93 000 7261
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
AWG 6
Add to Wishlist
Remove from wishlist
Crimp contact
Han® S 200 FC CRT 35mm²
Article. No: 09 93 000 7263
Female contact
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 35 mm²
AWG 2
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 155 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends