Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
Interface connectors
Circular connectors
M23
M23
Good EMC characteristics
Data
Signal
Power
Subcategories
M23 Signal
M23 Power
M23 Signal
M23 Power
Filters
Series
Select a value
Reset filter
Circular connectors M23
136
Identification
Select a value
Reset filter
Hybrid
2
Power
40
Signal
88
Element
Select a value
Reset filter
Inserts
54
Specification
Select a value
Reset filter
Marking in opposite direction
4
Mating face (A)
2
Mating face (B)
2
Type of contact
Select a value
Reset filter
Crimp contact
21
Description of the contact
Select a value
Reset filter
0.6 mm
2
1 mm
8
1.5 mm
5
2 mm
6
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
7
Cable housing
12
Cable to cable housing
8
Hood
9
Panel feed through housing
14
Description of hood/housing
Select a value
Reset filter
Angled
4
EMC version
27
Front mounting
12
Rear mounting
10
Rotatable
6
Straight
5
Version
Select a value
Reset filter
Angled entry
5
Top entry
21
Type of accessory
Select a value
Reset filter
Adapter
1
Protection cover
5
Snap ring
2
Description of the accessory
Select a value
Reset filter
Spare part
2
With chain (100 mm)
3
With chain (70 mm)
1
for bulkhead mounted housings
1
for cable housings
1
for cable to cable housing
3
for hoods
1
Type of tool
Select a value
Reset filter
Hand crimping tool
3
Locator
1
Description of the tool
Select a value
Reset filter
for 0.6 mm data contacts
1
for M23 power contacts
1
for M23 signal contacts
2
for crimping tool 09 99 000 0890
1
for shielded bushing
1
Termination method
Select a value
Reset filter
Crimp termination
26
PCB solder termination
12
Solder termination
16
Rated current
Select a value
Reset filter
from
≤ 2 A
8 A
≤ 8 A
≤ 10 A
20 A
≤ 20 A
28 A
≤ 28 A
to
≤ 2 A
8 A
≤ 8 A
≤ 10 A
20 A
≤ 20 A
28 A
≤ 28 A
≤ 2 A
2
8 A
20
≤ 8 A
6
≤ 10 A
7
20 A
12
≤ 20 A
2
28 A
2
≤ 28 A
4
Number of contacts
Select a value
Reset filter
from
6
7
8
9
12
17
19
to
6
7
8
9
12
17
19
6
8
7
6
8
2
9
10
12
16
17
6
19
6
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.34 mm²
2
0.08 ... 0.56 mm²
2
0.08 ... 1.5 mm²
12
0.08 ... 2.5 mm²
1
0.08 ... 4 mm²
2
0.14 ... 0.56 mm²
1
0.14 ... 1 mm²
4
0.14 ... 4 mm²
7
0.34 ... 1 mm²
1
0.56 ... 1 mm²
1
0.75 ... 1.5 mm²
4
0.75 ... 2.5 mm²
8
0.75 ... 4 mm²
2
1 mm² max.
12
2.5 mm² max.
4
2.5 ... 4 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20 ... AWG 17
1
AWG 22 ... AWG 17
1
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 28 ... AWG 20
2
further contacts
Select a value
Reset filter
PE contact
14
Gender
Select a value
Reset filter
Female
39
Male
38
Locking type
Select a value
Reset filter
ComLock rapid locking
28
ComLock-S rapid locking
5
Screw locking
40
Material (insert)
Select a value
Reset filter
Polyamide (PA)
54
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
50
Size
Select a value
Reset filter
M23
51
Material (accessories)
Select a value
Reset filter
Copper-zinc alloy
1
Metal
5
Thermoplastic
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
48
Requirement set with Hazard Levels
Select a value
Reset filter
R26
48
Unfortunately, no results were found for your search query
137 products
(of 137)
3/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Inserts
M23 07 Female -solder (termination)
Article. No: 09 15 107 2702
Solder termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Male -solder (termination)
Article. No: 09 15 107 2602
Solder termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Conductor cross-section: 2.5 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood angl. 7-12mm rotatable
Article. No: 09 15 600 0603
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 P Hybrid 4+4+3+PE Male-C
Article. No: 09 15 612 3001
Crimp termination
Male
Polyamide (PA)
Blue
Contacts: 12 PE contact
Conductor cross-section: 0.08 ... 4 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 06 Female -E
Article. No: 09 15 106 2703
PCB solder termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 6
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male -soldered contact
Article. No: 09 15 112 2603
PCB solder termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Male-C CCW
Article. No: 09 15 112 3011
Crimp termination
Male
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Conductor cross-section: 0.08 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
M23 12+PE Male -solder (termination)
Article. No: 09 15 112 2622
Solder termination
Male
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Protection cover
M23 cover–s met for hood,chain 100mm
Article. No: 09 15 600 9103
for hoods, With chain (100 mm)
Metal
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 17 Female -soldered contact
Article. No: 09 15 117 2703
PCB solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 17
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock-S Hood 11-17 mm
Article. No: 09 15 600 0483
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P Hood angl. 11-17mm rotatable
Article. No: 09 15 600 0604
EMC version, Rotatable
Size: M23
Screw locking
Angled entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Female -soldered contact
Article. No: 09 15 119 2703
PCB solder termination
Female
Polyamide (PA)
White
Contacts: 19
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 7-12 mm
Article. No: 09 15 100 0482
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Female -soldered contact
Article. No: 09 15 109 2703
PCB solder termination
Female
Polyamide (PA)
White
Contacts: 9
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12 Female -soldered contact
Article. No: 09 15 112 2703
PCB solder termination
Female
Polyamide (PA)
White
Rated current: 8 A
Contacts: 12
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 19 Male -soldered contact
Article. No: 09 15 119 2603
PCB solder termination
Male
Polyamide (PA)
White
Contacts: 19
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 12+PE Female-solder(termination)
Article. No: 09 15 112 2722
Solder termination
Female
Polyamide (PA)
Grey
Rated current: 8 A
Contacts: 12 PE contact
Conductor cross-section: 1 mm² max.
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
M23 09 Male -soldered contact
Article. No: 09 15 109 2603
PCB solder termination
Male
Polyamide (PA)
White
Contacts: 9
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 11-17 mm
Article. No: 09 15 100 0483
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hood
M23 P ComLock-S Hood 7-12 mm
Article. No: 09 15 600 0482
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Female -soldered contact
Article. No: 09 15 107 2703
PCB solder termination
Female
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Inserts
M23 07 Male -soldered contact
Article. No: 09 15 107 2603
PCB solder termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 3-7 mm
Article. No: 09 15 100 0481
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 11-17 mm
Article. No: 09 15 100 0311
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1,5mm (0,14-0,56mm²) Au
Article. No: 09 15 100 6211
1.5 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.56 mm²
AWG 26 ... AWG 20
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back 2,7mm
Article. No: 09 15 100 0307
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front male Pg13,5
Article. No: 09 15 100 0364
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front female Pg13,5
Article. No: 09 15 100 0374
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 7-12 mm
Article. No: 09 15 100 0310
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
3
4
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 137 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends