Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
System cabling
Data Copper cable
HARTING Mini PushPull ix Industrial
®
HARTING Mini PushPull ix Industrial
®
Robust industrial design
360° shielding
5000 mating cycles
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
91
Element
Select a value
Reset filter
Cable assemblies
91
Specification
Select a value
Reset filter
Pre-assembled on both sides
91
Description of the cable
Select a value
Reset filter
UV resistant
13
Number of cores
Select a value
Reset filter
from
8
10
to
8
10
8
78
10
13
Core structure
Select a value
Reset filter
10x AWG 26
13
4x 2x AWG 26/7
78
Termination method
Select a value
Reset filter
IDC termination
91
Piercing termination
39
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
78
Data rate
Select a value
Reset filter
1 Gbit/s
78
10 Gbit/s
78
10 Mbit/s
78
100 Mbit/s
78
2.5 Gbit/s
78
5 Gbit/s
78
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
0.2 m
7
0.3 m
7
0.4 m
7
0.5 m
7
0.7 m
7
1 m
7
1.5 m
7
2 m
7
2.5 m
7
3 m
7
5 m
7
7.5 m
7
10 m
7
Cable diameter
Select a value
Reset filter
6.6 mm ± 0.3 mm
26
6.7 mm ± 0.3 mm
13
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
39
PVC
52
Colour (cable)
Select a value
Reset filter
Black
26
Grey
13
Yellow
52
Series
Select a value
Reset filter
HARTING Mini PushPull
91
Connector 1
Select a value
Reset filter
HARTING Mini PushPull
91
IDC termination
39
Overmoulded
91
ix Industrial
®
Type A
78
ix Industrial
®
Type B
13
Connector 2
Select a value
Reset filter
HARTING DualBoot RJ45
39
HARTING Mini PushPull
52
Overmoulded
52
Piercing termination
39
ix Industrial
®
Type A
39
ix Industrial
®
Type B
13
Unfortunately, no results were found for your search query
91 products
(of 91)
2/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 0,5m
Article. No: 33 48 343 4805 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 5,0m
Article. No: 33 48 343 4804 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 5,0m
Article. No: 33 48 353 5A21 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 0,3m
Article. No: 33 48 343 4805 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,2m
Article. No: 33 48 343 4804 002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 2,0m
Article. No: 33 48 343 4805 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 3,0m
Article. No: 33 48 343 4804 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,3m
Article. No: 33 48 343 4804 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 1,0m
Article. No: 33 48 353 5A21 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 3,0m
Article. No: 33 48 343 4806 030
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 2,5m
Article. No: 33 48 343 4806 025
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 2,0m
Article. No: 33 48 343 4806 020
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 5,0m
Article. No: 33 48 343 4806 050
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,3m
Article. No: 33 48 343 4806 003
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,7m
Article. No: 33 48 343 4806 007
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,4m
Article. No: 33 48 343 4806 004
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 1,5m
Article. No: 33 48 343 4806 015
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 7,5m
Article. No: 33 48 343 4806 075
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 1,0m
Article. No: 33 48 343 4806 010
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,2m
Article. No: 33 48 343 4806 002
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,5m
Article. No: 33 48 343 4806 005
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 10m
Article. No: 33 48 343 4806 100
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A - RJ45 IP20 Cat6A PVC 10m
Article. No: 33 48 344 7805 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix TpA -RJ45 IP20 Cat6A PVC out 0,3m
Article. No: 33 48 344 7806 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A - RJ45 IP20 Cat6A PVC 0,2m
Article. No: 33 48 344 7805 002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix TpA -RJ45 IP20 Cat6A PVC out 3,0m
Article. No: 33 48 344 7806 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A - RJ45 IP20 Cat6A PUR 5,0m
Article. No: 33 48 344 7804 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix TpA -RJ45 IP20 Cat6A PVC out 2,5m
Article. No: 33 48 344 7806 025
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A - RJ45 IP20 Cat6A PVC 1,0m
Article. No: 33 48 344 7805 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A - RJ45 IP20 Cat6A PVC 2,0m
Article. No: 33 48 344 7805 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 91 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends