Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
System cabling
Data Copper cable
USB
USB
Data transmission up to 5 Gbit/s
According to USB 2.0 / USB 3.0 specification
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
72
Element
Select a value
Reset filter
Cable assemblies
72
Specification
Select a value
Reset filter
Pre-assembled on both sides
72
Number of cores
Select a value
Reset filter
from
4
8
24
to
4
8
24
4
44
8
23
24
3
Core structure
Select a value
Reset filter
2x AWG 22/7
23
2x AWG 24/11
44
2x AWG 26/7
44
2x AWG 28/7
23
4x AWG 26/7
23
Data rate
Select a value
Reset filter
480 Mbit/s
44
5 Gbit/s
23
≤ 20 Gbit/s
3
Shielding
Select a value
Reset filter
Shielded
64
Cable length
Select a value
Reset filter
from
0.4 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
to
0.4 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
0.4 m
1
0.5 m
12
1 m
12
1.5 m
12
2 m
12
3 m
11
4 m
1
5 m
11
Cable diameter
Select a value
Reset filter
4.5 mm ± 0.2 mm
3
4.9 mm
44
6.2 mm
23
Material (cable)
Select a value
Reset filter
PVC
70
Colour (cable)
Select a value
Reset filter
Black
70
Series
Select a value
Reset filter
HARTING PushPull (V4)
54
USB
18
Connector 1
Select a value
Reset filter
HARTING PushPull (V4) USB 2.0
36
HARTING PushPull (V4) USB 3.0
18
IP20
3
IP20 USB 2.0
8
IP20 USB 3.0
5
Male
5
Type A
38
Type A Connector
13
Type B
18
Type C
3
USB 2.0
2
USBC 3.2 Gen. 2x2
3
Connector 2
Select a value
Reset filter
HARTING PushPull (V4) USB 2.0
18
HARTING PushPull (V4) USB 3.0
6
HIFF USB 2.0
8
HIFF USB 3.0
5
IP20
3
IP20 USB 2.0
18
IP20 USB 3.0
12
Male
5
Type A
32
Type A Female
13
Type B
24
Type C
3
USB 2.0
2
USBC 3.2 Gen. 2x2
3
Unfortunately, no results were found for your search query
72 products
(of 72)
3/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
PP-V4-CA-USB2B-PP/PP-P-P-STR-0.5
Article. No: 09 45 445 3900
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-0.5
Article. No: 09 45 445 4900
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2A/USB2B-PP/PP-P-P-STR-5.0
Article. No: 09 45 445 4905
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB2B-PP/PP-P-P-STR-2.0
Article. No: 09 45 445 3903
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-0.5
Article. No: 09 45 445 2940
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-1.5
Article. No: 09 45 445 2942
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-2.0
Article. No: 09 45 445 2943
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-5.0
Article. No: 09 45 445 2945
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PP-V4-CA-USB3A/USB3B-PP/IP20-P-P-STR-1.0
Article. No: 09 45 445 2941
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
USBC 3.2Type G.2x2 C-cable,2xIP20,1,5m
Article. No: 09 45 145 5902
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
USBC 3.2Type G.2x2 C-cable,2xIP20,1,0m
Article. No: 09 45 145 5901
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
USBC 3.2Type G.2x2 C-cable,2xIP20,0,5m
Article. No: 09 45 145 5900
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 72 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends