Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
...
System cabling
Data Copper cable
Circular connectors M8
Circular connectors M8
Field assembly or overmoulded
IP65 / IP67
PVC, PUR
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
141
Element
Select a value
Reset filter
Cable assemblies
141
Specification
Select a value
Reset filter
Pre-assembled on both sides
59
Pre-assembled on one side
82
Number of cores
Select a value
Reset filter
from
4
8
to
4
8
4
113
8
28
Core structure
Select a value
Reset filter
4x 0.25 mm²
84
4x AWG 22/7
29
8x 0.14 mm²
28
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
29
Data rate
Select a value
Reset filter
10 Mbit/s
29
100 Mbit/s
29
Shielding
Select a value
Reset filter
Shielded
14
Coding
Select a value
Reset filter
A-coding
112
D-coding
29
Cable length
Select a value
Reset filter
from
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7.5 m
10 m
12 m
15 m
30 m
to
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7.5 m
10 m
12 m
15 m
30 m
0.3 m
1
0.4 m
1
0.5 m
16
0.6 m
1
0.8 m
1
1 m
18
1.1 m
1
1.2 m
1
1.3 m
1
1.5 m
14
2 m
17
3 m
9
3.5 m
1
4 m
4
5 m
16
6 m
1
7.5 m
17
10 m
18
12 m
1
15 m
1
30 m
1
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
72
PVC
69
Colour (cable)
Select a value
Reset filter
Black
57
Green
29
Grey
55
Series
Select a value
Reset filter
Circular connectors M12
11
Circular connectors M8
141
Connector 1
Select a value
Reset filter
Female Angled
15
Female Straight
31
M12 A-coding
11
M8
19
M8 A-coding
82
M8 D-coding
29
Male Straight
95
Connector 2
Select a value
Reset filter
Female Straight
30
M8
30
M8 A-coding
14
M8 D-coding
15
Male Straight
29
Unfortunately, no results were found for your search query
141 products
(of 141)
3/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 10,0m
Article. No: 21 34 C70 0405 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 7,5m
Article. No: 21 34 C70 0405 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 10,0m
Article. No: 21 34 C7C 7405 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,0m
Article. No: 21 34 C7C 7477 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,5m
Article. No: 21 34 C7C 7405 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,0m
Article. No: 21 34 C7C 7405 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 2,0m
Article. No: 21 34 C7C 7477 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 2,0m
Article. No: 21 34 C70 0405 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 0,5m
Article. No: 21 34 C7C 7477 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 0,5m
Article. No: 21 34 C7C 7405 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 0,5m
Article. No: 21 34 C70 0405 005
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 2,0m
Article. No: 21 34 C70 0477 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 5,0m
Article. No: 21 34 C7C 7405 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,5m
Article. No: 21 34 C70 0405 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,0m
Article. No: 21 34 C70 0477 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 2,0m
Article. No: 21 34 C7C 7405 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,0m
Article. No: 21 34 C70 0405 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 1,5m
Article. No: 21 34 C7C 7477 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 7,5m
Article. No: 21 34 C7C 7405 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 7,5m
Article. No: 21 34 C70 0477 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 5,0m
Article. No: 21 34 C7C 7477 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 1,5m
Article. No: 21 34 C70 0477 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 5,0m
Article. No: 21 34 C70 0477 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 10,0m
Article. No: 21 34 C7C 7477 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/st m/m 7,5m
Article. No: 21 34 C7C 7477 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 10,0m
Article. No: 21 34 C70 0477 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 0,5m
Article. No: 21 34 C70 0477 005
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly D-cod st/- m/- 5,0m
Article. No: 21 34 C70 0405 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 CA shield A-cod st/- m/- 2,0m PUR
Article. No: 21 34 730 0822 020
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 CA shield A-cod st/- m/- 1,5m PUR
Article. No: 21 34 730 0822 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
3
4
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 141 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends