Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
High Temp for extreme temperatures up to 200 °C
Hoods/Housings
Hoods/Housings
Metal hoods and housings with excellent corrosion resistance
Filters
Category
Select a value
Reset filter
Hoods/Housings
47
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Hood
39
Surface mounted housing
4
Locking type
Select a value
Reset filter
Central locking lever (on the hood)
1
Double locking lever
32
Double locking lever (on the hood)
1
Single locking lever
11
Single locking lever (on the hood)
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
47
IP66
38
Size
Select a value
Reset filter
10 B
14
16 B
9
24 B
12
6 B
12
Cable entry
Select a value
Reset filter
1x M20
5
1x M25
15
1x M32
10
1x M40
6
1x M50
1
2x M20
1
2x M25
2
2x M32
3
Version
Select a value
Reset filter
Side entry
19
Top entry
22
Top/side entry
1
Without cable entry
1
Series of hoods/housings
Select a value
Reset filter
Han
®
EMC/B
39
Han
®
High Temp
42
Description of hood/housing
Select a value
Reset filter
87 mm high
1
Special type
1
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
47
Material (seal)
Select a value
Reset filter
FPM
8
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
47
Unfortunately, no results were found for your search query
47 products
(of 47)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Hood
Han 24EMC/B-HTE-2xM25 (HT)
Article. No: 19 62 824 0466
Size: 24 B
High construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-M32 (HT)
Article. No: 19 62 824 1422
Size: 24 B
Low construction
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han High Temp 10B Base Panel 2 levers
Article. No: 09 62 810 0391
Size: 10 B
Low construction
Double locking lever
Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): FPM
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HSE-M25 (HT)
Article. No: 19 62 806 1541
Size: 6 B
Low construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HTE-M25 (HT)
Article. No: 19 62 816 1421
Size: 16 B
Low construction
Double locking lever
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HTE-HC-SL-M25
Article. No: 19 62 806 0456
Size: 6 B
High construction
Single locking lever (on the hood)
Polycarbonate (PC), Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 10EMC/B-HTE-M20 (HT)
Article. No: 19 62 810 1420
Size: 10 B
Low construction
Double locking lever
Top entry
1x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han High Temp 24B-HSM-DL-2xM32
Article. No: 19 62 824 0292
Size: 24 B
High construction
Double locking lever
Stainless steel
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 6 EMC/B-G
Article. No: 09 62 806 0801
Size: 6 B
High construction
Single locking lever
Without cable entry
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-M50 (HT)
Article. No: 19 62 824 0429
Special type
Size: 24 B
High construction
Double locking lever
Top entry
1x M50
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han HighTemp 10B-HSM-DL-1xM20
Article. No: 19 62 810 1235
Size: 10 B
Low construction
Double locking lever
Stainless steel
Side entry
1x M20
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 6EMC/B-HSE-EHC-SL-M25-87 mm
Article. No: 19 62 806 0576
87 mm high
Size: 6 B
High construction
Single locking lever (on the hood)
Polycarbonate (PC), Stainless steel
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han High Temp 10B-HSM-2xM32
Article. No: 19 62 810 0292
Size: 10 B
High construction
Double locking lever
Stainless steel
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 16EMC/B-HSE-LC-for SL-M25
Article. No: 19 62 816 1541
Size: 16 B
Low construction
Single locking lever
Side entry
1x M25
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han High Temp 16B-HSM 2xM32
Article. No: 19 62 816 0292
Size: 16 B
High construction
Double locking lever
Stainless steel
Side entry
2x M32
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HTE-M40-DL
Article. No: 19 62 824 0438
Size: 24 B
High construction
Double locking lever (on the hood)
Polycarbonate (PC), Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Hood
Han 24EMC/B-HSE-HC-CL-M40
Article. No: 19 62 024 0518
Size: 24 B
High construction
Central locking lever (on the hood)
Stainless steel
Side entry
1x M40
Material (hood/housing): Aluminium die-cast
Uncoated
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends