Matching Products
Matching Products NEW
Accessories
1
Part number: 39 50 001 0458
Han-Port Combi insert CHN/HIFF breakout
Han-Port Combi insert CHN/HIFF breakout

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Socket
2 cut-outs for HIFF data module
China
Screw termination
‌10 A
250 V AC
‌50 Hz
Conductor cross-section: 4 mm²
Thermoplastic
Notes
Compare
Part number: 39 50 001 0458
Han-Port Combi insert CHN/HIFF breakout
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Socket
  • Specification 2 cut-outs for HIFF data module
Version
  • Termination method Screw termination
  • Field of application China
Termination data
  • Supply voltage 250 V AC
  • Nominal current ‌ 10 A
  • Nominal frequency ‌ 50 Hz
Technical characteristics
  • Conductor cross-section 4 mm²
  • Mounting depth 43 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 75 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140190436
  • ETIM EC000450
  • eCl@ss 27144042 Plug socket
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare