Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING Middle East
HARTING Middle East Overview
Local Distributors
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
United Arab Emirates (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
F+B Food and beverage connectors
Cable assemblies
Cable assemblies
Filters
Category
Select a value
Reset filter
System cabling
19
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
8
Rated voltage
Select a value
Reset filter
from
400 V
to
400 V
400 V
8
Number of contacts
Select a value
Reset filter
from
12
17
to
12
17
12
11
17
8
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP69
13
Series
Select a value
Reset filter
Han
®
F+B
19
Element
Select a value
Reset filter
Cable assemblies
19
Specification
Select a value
Reset filter
Pre-assembled on both sides
4
Pre-assembled on one side
15
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
11
Data rate
Select a value
Reset filter
10 Mbit/s
11
100 Mbit/s
11
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
1 m
2.5 m
5 m
7.5 m
10 m
to
0.3 m
0.5 m
1 m
2.5 m
5 m
7.5 m
10 m
0.3 m
1
0.5 m
1
1 m
4
2.5 m
1
5 m
4
7.5 m
4
10 m
4
Number of cores
Select a value
Reset filter
from
13
17
to
13
17
13
11
17
8
Unfortunately, no results were found for your search query
19 products
(of 19)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Degree of protection acc. to IEC 60529-descending
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.5m
Article. No: 33 50 319 9141 005
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT m/JST+fl st/- 0.3m
Article. No: 33 50 319 9141 003
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 10.0m
Article. No: 33 50 300 0140 100
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 5.0m
Article. No: 33 50 300 0140 050
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl. f/- st/- 7.5m
Article. No: 33 50 300 0140 075
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 2.5m
Article. No: 33 50 303 7140 025
Pre-assembled on both sides
Hybrid cable (copper/copper)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT f/RJ45+fl ang/- 1.0m
Article. No: 33 50 399 8141 010
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybrid PFT m/RJ45+fl ang/- 1.0m
Article. No: 33 50 389 8141 010
Pre-assembled on one side
Hybrid cable (copper/copper)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 7,5m
Article. No: 33 50 303 7140 075
Pre-assembled on both sides
Hybrid cable (copper/copper)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 10.0m
Article. No: 33 50 303 7140 100
Pre-assembled on both sides
Hybrid cable (copper/copper)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
F+B Hybridcbl, f/m st/st 5.0m
Article. No: 33 50 303 7140 050
Pre-assembled on both sides
Hybrid cable (copper/copper)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 5,0m
Article. No: 33 50 420 0306 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 10,0m
Article. No: 33 50 410 0306 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 7,5m
Article. No: 33 50 410 0306 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 10,0m
Article. No: 33 50 420 0306 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B CA 17D 0,5mm² m/- st/- PUR 5,0m
Article. No: 33 50 410 0306 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article. No: 33 50 440 0339 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
Article. No: 33 50 430 0339 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Han F+B CA 17D 0,5mm² f/- st/- PUR 7,5m
Article. No: 33 50 420 0306 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 19 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends