Matching Products
Matching Products NEW
Combinables
3
Tools
2
Accessories
1
Part number: 15 29 010 2501 000
har-flex IDC fem 10pos PL1
har-flex IDC fem  10pos PL1

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
IDC insulation displacement termination
Contacts: 10
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Part number: 15 29 010 2501 000
har-flex IDC fem 10pos PL1
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Tools
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method IDC insulation displacement termination
  • Connection type PCB to cable
  • Number of contacts 10
Technical characteristics
  • Conductor cross-section AWG 30
  • Contact rows 2
  • Contact spacing (termination side) 0.635 mm
  • Contact spacing (mating side) 1.27 mm
  • Clearance distance
    ≥0.35 mm for solid wires
    ≥0.4 mm for stranded wires
  • Creepage distance
    ≥0.35 mm for solid wires
    ≥0.4 mm for stranded wires
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 8 N
  • Withdrawal force
    ≥ 1.5 N
    ≤ 7 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Net weight 2.04 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140119215
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare