Matching Products
Matching Products NEW
Contacts
17
Combinables
1
Tools
2
Accessories
4
Spare Part
1
Hoods/Housings
116
Part number: 09 38 087 3101
Han K 32-55-F-C
Han K 32-55-F-C

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 10 B
Contacts: 87
Conductor cross-section: 0.14 ... 2.5 mm² Power 0.09 ... 0.52 mm² Signal
Notes
Compare
Load in configurator
Part number: 09 38 087 3101
Han K 32-55-F-C
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
17
Combinables
1
Tools
2
Accessories
4
Spare Part
1
Hoods/Housings
116
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 32/55
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 10 B
  • Number of contacts 87
  • Number of signal contacts 55
  • Number of power contacts 32
  • PE contact Yes
  • Details
    Please order crimp contacts separately.
    32x Han D®
    55x D-Sub
Technical characteristics
  • Conductor cross-section
    0.14 ... 2.5 mm² Power
    0.09 ... 0.52 mm² Signal
  • Rated current (signal) 4 A
  • Rated voltage (signal) 50 V
  • Rated impulse voltage (signal) 0.8 kV
  • Pollution degree (signal) 2
  • Rated current (power) 10 A
  • Rated voltage (power) 250 V
  • Rated impulse voltage (power) 4 kV
  • Pollution degree (power) 2
  • Rated voltage acc. to UL
    600 V Power contacts
    30 V Signal contacts
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 35 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140186507
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Com®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare