Matching Products
Matching Products NEW
Device side / Panel feed through
199
Part number: 09 48 858 5586 010
VB RJ45 LaR -VB RJ45 LaR FRNC red 1.0m
VB RJ45 LaR -VB RJ45 LaR FRNC red 1.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Flame retardant, Halogen-free
Cable length: 1 m
Notes
Compare
Part number: 09 48 858 5586 010
VB RJ45 LaR -VB RJ45 LaR FRNC red 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
199
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Bezeichnung
  • Kategorie Systemverkabelung
  • Baureihe RJ45
  • Komponente Kabelkonfektionen
  • Beschreibung beidseitig konfektioniert
  • Steckverbinder 1
    HARTING VarioBoot RJ45
    Vorzugsrichtungen links/rechts
  • Steckverbinder 2
    HARTING VarioBoot RJ45
    Vorzugsrichtungen links/rechts
  • Kabeltyp Kupferkabel (rund)
  • Kabelbeschreibung
    Verdrahtung 1:1
    flammenwidrig
    halogenfrei
Ausführung
  • Kabellänge 1 m
  • Anzahl der Adern 8
  • Adernaufbau 4x 2x AWG 26/7
Technische Kennwerte
  • Übertragungseigenschaften Kat. 6A Klasse EA bis 500 MHz
  • Datenrate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Grenztemperatur
    -20 ... +60 °C unbewegt
    ‌0 ... +60 °C bewegt
  • Schutzart nach IEC 60529 IP20
Materialeigenschaften
  • Werkstoff Kabel FRNC (LSZH)
  • Farbe Kabel rot
  • RoHS compliant
  • ELV Status compliant
  • China RoHS e
  • REACH Annex XVII Stoffe Not contained
  • REACH ANNEX XIV Stoffe Not contained
  • REACH SVHC Stoffe Not contained
  • California Proposition 65 Stoffe Not contained
Normen und Zulassungen
  • Normen
    ISO/IEC 11801
    IEC 61156-6
    IEC 60332-1 Flame retardancy
    IEC 60754-2 Halogen freeness
    IEC 60754-2 Non corrosive
    IEC 61034 Low smoke
Kaufmännische Daten
  • Packungsgröße 1
  • Nettogewicht 55 g
  • Ursprungsland Lettland
  • europäische Zolltarifnummer 85444290
  • GTIN 5713140250369
  • eCl@ss 27060308 Patchkabel Kupfer (Datenkabel)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare