Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
243
Part number: 09 48 686 8001 050
RJI PROFINET cable PVC 4p Cat. 5 5,0m
RJI PROFINET cable PVC 4p Cat. 5 5,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Straight
Cable length: 5 m
Notes
Compare
Part number: 09 48 686 8001 050
RJI PROFINET cable PVC 4p Cat. 5 5,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identificare
  • Categoria System cabling
  • Seria RJ45
  • Element Cable assemblies
  • Specificație Pre-assembled on both sides
  • Conector 1 HARTING DualBoot RJ45
  • Conector 2 HARTING DualBoot RJ45
  • Tip cablu Copper cable (round)
  • Descrierea cablului Straight
Versiune
  • Lungimea cablului 5 m
  • Număr de miezuri 4
  • Structură miez 4x AWG 22/7
Caracteristici tehnice
  • Caracteristici de transmisie Cat. 5 Class D up to 100 MHz
  • Rata de transmisie a datelor
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Temperatura de limitare -25 ... +60 °C
Material properties
  • Material (cablu) PVC
  • Culoare (cablu) Green
  • RoHS compliant with exemption
  • Excepţii RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • REACH SVHC substances Yes
  • Substanţe REACH SVHC Lead
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe
    Antimony trioxide
    Lead
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 600 V
  • PROFINET Yes
Date comerciale
  • Dimensiuni ambalaj 1
  • Masă netă 337 g
  • Ţara de origine Latvia
  • Cod tarif vamal european 85444290
  • GTIN 5713140067462
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare