매칭 제품
매칭 제품 NEW
품번들: 09 48 636 3751 020
RJI 10G AWG24 EtherRail Cat7 2,0m
RJI 10G AWG24 EtherRail Cat7 2,0m

이미지는 예시에 불과합니다. 제품설명을 참조하십시오.

속성 개요
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
비교하다
품번들: 09 48 636 3751 020
RJI 10G AWG24 EtherRail Cat7 2,0m
Notes
비교하다
All functionalities, price and availability after sign in.
Add to Wishlist
매칭 제품 NEW
제품 상세 정보
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 8
  • Core structure 4x 2x AWG 24/7
  • Number of contacts 8
Technical characteristics
  • Transmission characteristics Cat. 7 Class F up to 600 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -20 ... +70 °C
  • Cable diameter 8.1 mm ± 0.3 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    6x Cable diameter (repeated bending)
Material properties
  • Material (cable) Polyolefin copolymer electron beam crosslinked Comp 752
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    EN 50264-1 Fire protection on railway vehicles
    EN 50306-1 Fire protection on railway vehicles
    NFPA 130 Fire protection on railway vehicles
    UN/ECE-R 118 fire protection for rolling stock
    EN 50306-4 Resistance to ozone
    EN 60811-504 High low temperature resistance
    EN 60811-404 High oil resistance
    EN 60811-404 High fuel resistance
    EN 60811-404 Alkali resistance
    EN 60811-404 Acid resistance
    DIN 51900 Low fire load
    EN 50618 UV resistant
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140391833
  • eCl@ss 27060308 Patch cord copper (data cable)
다운로드
Download Package
선적 서류 비치
데이터 시트

정보 보기

다운로드 설정

정보 보기

데이터 시트

정보 보기

다운로드 설정

정보 보기

유형 시트

정보 보기

다운로드 설정

정보 보기

제품 선언

정보 보기

다운로드 설정

정보 보기

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
비교하다