Matching Products
Matching Products NEW
Device side / Panel feed through
205
Part number: 33 48 344 7804 005
MPP ix Type A - RJ45 IP20 Cat6A PUR 0,5m
MPP ix Type A - RJ45 IP20 Cat6A PUR 0,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Part number: 33 48 344 7804 005
MPP ix Type A - RJ45 IP20 Cat6A PUR 0,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
205
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series HARTING Mini PushPull
  • Identification ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING Mini PushPull
    ix Industrial® Type A
    Overmoulded
    IDC termination
  • Connector 2
    HARTING DualBoot RJ45
    Piercing termination
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Termination method
    IDC termination
    Piercing termination
Technical characteristics
  • Transmission characteristics Kat. 6A Klasa EA do 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 6.7 mm ± 0.3 mm
Material properties
  • Material (cable) PUR (poliuretan)
  • Colour (cable) Żółty
  • RoHS zgodny
  • ELV status zgodny
  • China RoHS e
  • REACH Annex XVII substances Niezawarte
  • REACH ANNEX XIV substances Niezawarte
  • REACH SVHC substances Niezawarte
  • California Proposition 65 substances Tak
  • California Proposition 65 substances Nikiel
Specifications and approvals
  • Specifications
    UN/ECE-R 118
    IEC 60332-1-2 Odporność palnościowa
    UL 1581, Sec. 1090 (H) Odporność palnościowa
    EN 60811-404 Odporność na olej
    UL style 21815
    IEC 60754-2 Bezhalogenowość
    EN 50618 odporność na UV
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140564008
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare