Matching Products
Matching Products NOVO
Device side / Panel feed through
32
Part Number: 21 34 808 3388 040
M8 Cable Assembly 3-poles an/st f/m 4,0m
M8 Cable Assembly 3-poles an/st f/m 4,0m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Comprimento do cabo: 4 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part Number: 21 34 808 3388 040
M8 Cable Assembly 3-poles an/st f/m 4,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Device side / Panel feed through
32
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M8
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M8
    수형 직선형
  • Connector 2
    M8
    암형 앵글형
  • Type of cable 구리 케이블 (원형)
Version
  • Cable length 4 m
  • Number of cores 3
  • Core structure 3x 0.25 mm²
  • Coding A-코딩
Material properties
  • Material (cable) PUR (폴리우레탄)
  • Colour (cable) 검정색
  • RoHS 준수(면제조항 포함)
  • RoHS exemptions 6(c): 최대 4% 중량비로 납이 혼합된 구리 합금
  • ELV status 준수(면제조항 포함)
  • China RoHS 50
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances no
  • REACH SVHC substances Yes
  • REACH SVHC substances
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 114 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140267282
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare