Matching Products
Matching Products NEW
Combinables
17
Tools
1
Spare Part
2
Part number: 21 03 322 2410
M12-SD-CC-IDC-4P-ACOD-F-STR-SHLD
M12-SD-CC-IDC-4P-ACOD-F-STR-SHLD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Female
A-coding
HARAX® connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 mm²
Rated current: ‌4 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 03 322 2410
M12-SD-CC-IDC-4P-ACOD-F-STR-SHLD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
17
Tools
1
Spare Part
2
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Slim Design
  • Element Cable connector
  • Specification Straight
Version
  • Termination method HARAX® connection technology
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.14 mm²
  • Conductor cross-section [AWG] AWG 26
  • Wire outer diameter ≤ 1.6 mm
  • Rated current ‌ 4 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size (knurled screw / knurled nut) 15
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5.7 ... 8.8 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 2238 CYJV2.E302521
    CSA-C22.2 No. 182.3 CYJV8.E302521
Commercial data
  • Packaging size 1
  • Net weight 52.4 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140225329
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare