Matching Products
Matching Products NEW
Contacts
4
Combinables
37
Tools
4
Part number: 21 03 821 1514
M12-SD-CC-CRIMP-4/5P-ACOD-M-STR-CF
M12-SD-CC-CRIMP-4/5P-ACOD-M-STR-CF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 5, 4
Conductor cross-section: 0.13 ... 0.82 mm²
Rated current: ‌4 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 03 821 1514
M12-SD-CC-CRIMP-4/5P-ACOD-M-STR-CF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
37
Tools
4
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Slim Design
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding
    Shielded
    Shield connection with crimp flange
  • Number of contacts
    5
    4
  • Coding A-coding
  • Locking type Screw locking
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.13 ... 0.82 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.3 mm
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size (knurled screw / knurled nut) 15
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (hood/housing) Zinc die-cast
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Net weight 45.72 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140225404
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare