Matching Products
Matching Products NEW
Contacts
4
Combinables
5
Part number: 21 03 896 2425
M12-PP-CC-CRIMP-SCOD-F-STR-SHLD
M12-PP-CC-CRIMP-SCOD-F-STR-SHLD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Female
S-coding
Crimp termination
Polyamide (PA)
Contacts: 4
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: ‌12 A
Zinc die-cast
Outer PushPull
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
NEW
Derating tool
Part number: 21 03 896 2425
M12-PP-CC-CRIMP-SCOD-F-STR-SHLD
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
5
Product Details
Identification
  • Category Conectores
  • Series Conectores circulares M12
  • Identification
    Power
    PushPull
  • Element Conector do cabo
  • Specification Reto
Version
  • Termination method Terminação crimpada
  • Gender Fêmea
  • Shielding Blindado
  • Number of contacts 4
  • Number of power contacts 3
  • Number of special contacts 1
  • Specification of special contacts contato terra
  • Coding Codificação S
  • Locking type Outer PushPull
  • Details Por favor solicite contatos de crimpagem separadamente
Technical characteristics
  • Conductor cross-section 0,5 ... 2,5 mm²
  • Conductor cross-section [AWG] AWG 20 ... AWG 14
  • Rated current ‌ 12 A
  • Rated voltage 630 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 condição conectada
  • Cable diameter 5,1 ... 10,1 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-2-111
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Net weight 70 g
  • Country of origin Romênia
  • European customs tariff number 85366990
  • GTIN 5713140227033
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare