Matching Products
Matching Products NEW
Device side / Panel feed through
10
Part number: 09 48 222 2011 072
M12 D-cod 4-pol st/st m/m Rail 7.2m
M12 D-cod 4-pol st/st m/m Rail 7.2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 7.2 m
Notes
Compare
Part number: 09 48 222 2011 072
M12 D-cod 4-pol st/st m/m Rail 7.2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Lado do Dispositivo / Passagem através do painel
10
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Straight
    Overmoulded
  • Connector 2
    M12 Codificação D
    Macho Reto
    Sobreinjetado
  • Type of cable Copper cable (round)
  • Description of the cable para aplicações ferroviárias
Version
  • Cable length 7,2 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding Codificação D
Technical characteristics
  • Transmission characteristics Cat. 5 Classe D até 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +85 °C não movido
    -25 ... +70 °C movido
  • Cable diameter 6,6 mm ± 0,2 mm
  • Minimum bending radius
    6x Diâmetro do cabo (dobra repetida)
    5x Diâmetro do cabo (dobra singular)
  • Impedance ‌100 Ω ±5 %
Material properties
  • Material (cable) Elastômero
  • Colour (cable) Preto
  • RoHS conformidade com exceção
  • RoHS exemptions 6 c): Chumbo em ligas de cobre, num teor ponderal não superior a 4 %
  • ELV status conformidade com exceção
  • China RoHS 50
  • REACH Annex XVII substances Não contido
  • REACH ANNEX XIV substances Não contido
  • REACH SVHC substances Sim
  • REACH SVHC substances Fio
  • ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
  • California Proposition 65 substances Sim
  • California Proposition 65 substances Fio
Specifications and approvals
  • Specifications EN 45545-2
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140247819
  • eCl@ss 27060390 Ready-made data cable (unspecified)
  • ETIM EC002599
  • UNSPSC 24.0 26121600
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare