Matching Products
Matching Products NEW
Device side / Panel feed through
10
Part number: 09 48 220 0011 300
M12 D-cod 4-pol st/- m/- Rail 30m
M12 D-cod 4-pol st/- m/- Rail 30m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
for railway applications
Cable length: 30 m
Notes
Compare
Part number: 09 48 220 0011 300
M12 D-cod 4-pol st/- m/- Rail 30m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
10
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 D-coding
    Male Straight
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable for railway applications
Version
  • Cable length 30 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +85 °C unmoved
    -25 ... +70 °C moved
  • Cable diameter 6.6 mm ± 0.2 mm
  • Minimum bending radius
    6x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Impedance ‌100 Ω ±5 %
Material properties
  • Material (cable) Elastomer
  • Colour (cable) Black
Specifications and approvals
  • Specifications EN 45545-2
Commercial data
  • Packaging size 2
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140239760
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare