Matching Products
Matching Products NEW
Part number: 21 40 220 0332 005
M12 A-cod 3-pol an/- m/- PUR PP 0.5m
M12 A-cod 3-pol an/- m/- PUR PP 0.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 0.5 m
Notes
Compare
Part number: 21 40 220 0332 005
M12 A-cod 3-pol an/- m/- PUR PP 0.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
Version
  • Cable length 0.5 m
  • Number of cores 3
  • Core structure 3x 0.34 mm²
  • Shielding Shielded
  • Number of contacts 3
  • Coding A-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Limiting temperature
    -50 ... +80 °C moved
    -30 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 4.1 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Commercial data
  • Packaging size 1
  • Net weight 70 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140341425
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare