myHARTING Login
Configurators
Produkty
Produkty
Průmyslové konektory / Han
®
Kruhové konektory
Konektivita pro zařízení
Průmyslové ethernetové switche
Ovládací rozhraní
Nabíjecí zařízení pro elektromobily
Nástroje
Řešení na míru
Osazené kabely a kabelová metráž
myHARTING
Stáhnout / objednat katalog
Stáhnout / objednat katalog
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Servis switchů
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han-Modular® the modular connector
Modules
Data transmission
Data transmission
Filters
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP30 mated condition
1
Series
Select a value
Reset filter
Han-Modular®
65
Han-Quintax
®
2
Han-Quintax
®
High Density
2
Han
®
D Coax
2
Han
®
E Coax
2
RJ45
1
Specification
Select a value
Reset filter
Han
®
RJ45 cable jack
4
RJ Industrial RJ45 Gigalink connector set
1
RJ Industrial RJ45 connector set
3
USB 3.0
1
USB Type C
1
With metal nut
4
for Han
®
RJ45 module
2
Rated current
Select a value
Reset filter
from
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
16 A
to
0.5 A
1 A
2 A
4 A
5 A
7.5 A
10 A
16 A
0.5 A
6
1 A
16
2 A
2
4 A
10
5 A
25
7.5 A
2
10 A
26
16 A
2
Rated voltage
Select a value
Reset filter
from
20 V
32 V
50 V
to
20 V
32 V
50 V
20 V
2
32 V
16
50 V
69
Number of contacts
Select a value
Reset filter
from
1
4
6
8
9
20
24
to
1
4
6
8
9
20
24
1
12
4
17
6
1
8
62
9
3
20
6
24
2
Termination method
Select a value
Reset filter
Crimp termination
66
Fast termination
4
IDC insulation displacement termination
10
Piercing termination
1
Screw termination
2
preLink
®
IDC insulation displacement termination
1
Conductor cross-section (mm²)
Select a value
Reset filter
0.08 ... 0.25 mm²
6
0.08 ... 0.52 mm²
3
0.09 ... 0.52 mm²
26
0.13 ... 0.33 mm²
2
0.13 ... 0.82 mm²
4
0.14 ... 0.5 mm²
1
0.14 ... 2.5 mm²
24
0.14 ... 4 mm²
2
Conductor cross-section (AWG)
Select a value
Reset filter
AWG 23 ... AWG 22
1
AWG 24 ... AWG 22
6
AWG 26
1
AWG 26 ... AWG 18
4
AWG 26 ... AWG 22
2
AWG 27/1 ... AWG 22/1 Solid
3
AWG 27/7 ... AWG 22/7 Stranded
3
AWG 28 ... AWG 23
6
AWG 28 ... AWG 24
2
Gender
Select a value
Reset filter
Female
59
Male
66
Identification
Select a value
Reset filter
Han-Smart®
1
Type of module
Select a value
Reset filter
Han-Quintax
®
module
4
Han
®
Carrier Cube
8
Han
®
D-Sub module
3
Han
®
Domino M12 Cube
8
Han
®
Domino RJ45 Cube
8
Han
®
Domino USB-C Cube
4
Han
®
FireWire module
2
Han
®
Gigabit HMC module
8
Han
®
Gigabit module
16
Han
®
M12 module
4
Han
®
Megabit HMC module
10
Han
®
Megabit module
18
Han
®
RJ45 module
7
Han
®
Shielded module
8
Han
®
USB module
4
Switch US4
1
Description of the module
Select a value
Reset filter
2 cable entries
8
2x 4 contacts
20
Adapter
6
Adapter module
2
Gender changer
5
Insert
50
Large Tab
14
Long version
4
One entry
8
Short version
4
Single module
3
Small tab
14
for patch cable
16
for screw termination
1
Element
Select a value
Reset filter
Data connectors
10
Description of the contact
Select a value
Reset filter
for Han D
®
crimp contacts
4
for Han E
®
crimp contacts
2
for Han
®
D-Sub crimp contacts
2
further contacts
Select a value
Reset filter
+ shielding
68
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
31
Cat. 5e Class D up to 100 MHz
4
Cat. 6 Class E up to 250 MHz
2
Cat. 6 Class E
A
up to 500 MHz
1
Cat. 6
A
Class E
A
up to 500 MHz
21
Cat. 7
A
Class F
A
up to 1,000 MHz
10
Cat. 8 Class II up to 2000 MHz
4
Data rate
Select a value
Reset filter
1 Gbit/s
36
10 Gbit/s
34
10 Mbit/s
45
100 Mbit/s
69
2.5 Gbit/s
35
25 Gbit/s
4
40 Gbit/s
4
5 Gbit/s
34
Connection type
Select a value
Reset filter
Type C jack - type C jack
2
Unfortunately, no results were found for your search query
133 products
(of 133)
1/5
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Degree of protection acc. to IEC 60529-descending
Series-descending
Specification-descending
Rated current-descending
Rated voltage-descending
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.2
Article. No: 09 14 945 2101
Domino module
Gender changer, for patch cable, Large Tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, gender changer F.1
Article. No: 09 14 945 1101
Domino module
Gender changer, for patch cable, Small tab
Female
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC), Stainless steel
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube for patch cable M.1
Article. No: 09 14 945 1001
Domino module
Adapter, for patch cable, Small tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.1
Article. No: 09 14 945 1002
Domino module
Small tab
IDC insulation displacement termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat6 M.2
Article. No: 09 14 945 2002
Domino module
Large Tab
IDC insulation displacement termination
Male
Contacts: 8
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, patch cable M2
Article. No: 09 14 945 2001
Domino module
Adapter, for patch cable, Large Tab
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.1
Article. No: 09 14 945 1003
Domino module
Small tab
IDC insulation displacement termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Domino RJ45 Cube
Han Domino RJ45 cube, IDC cat5 M.2
Article. No: 09 14 945 2003
Domino module
Large Tab
IDC insulation displacement termination
Male
Contacts: 4
Rated current: 1 A
Polyamide (PA), Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, male
Article. No: 09 14 001 3011
Single module
Adapter module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module, Han
®
Gigabit HMC module, Han
®
Megabit module, Han
®
Megabit HMC module, Han
®
Shielded module
Han module adapter, female
Article. No: 09 14 001 3111
Single module
Adapter module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male, (shield-GND)
Article. No: 09 14 008 3017
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female (shield-GND)
Article. No: 09 14 008 3117
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female
Han 4 Quintax Buchse, 3-9.5mm
Article. No: 09 15 004 3113
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Male
Han 4 Quintax Stift, 3-9.5mm
Article. No: 09 15 004 3013
Contacts: 4 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert female
Article. No: 09 14 008 3116
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module, for patch cables & RJ-I
Article. No: 09 14 001 4623
Single module
Single module
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module, female gender changer
Article. No: 09 14 001 4721
Single module
Gender changer, for patch cable
Female
Contacts: 8
Rated current: 1 A
Polycarbonate (PC), Zinc die-cast, nickel-plated
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Quintax
®
module
Han-Quintax module, male
Article. No: 09 14 002 3001
Double module
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit module
Han Megabit insert male
Article. No: 09 14 008 3016
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han-Quintax
®
module
Han-Quintax module, female
Article. No: 09 14 002 3101
Double module
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Adapter Han RJ45 module/RJ45 patch cable
Article. No: 09 14 000 9966
Single module
Adapter, for patch cable
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert female
Article. No: 09 14 008 3111
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert male
Article. No: 09 14 008 3011
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp female
Article. No: 09 14 009 3101
Single module
Crimp termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp male
Article. No: 09 14 009 3001
Single module
Crimp termination
Male
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert female, (shield-GND)
Article. No: 09 14 008 3112
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit module
Han Gigabit insert male, (shield-GND)
Article. No: 09 14 008 3012
Insert
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
IDC insulation displacement termination
Han-Modular RJ45 10G Cat6 plug 8p IDC
Article. No: 09 45 400 1560
Male
Contacts: 8
Polyamide (PA)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
RJ45 module
Han RJ45 module panel feed through, fem.
Article. No: 09 14 001 4722
Single module
Single module
Female
Rated current: 1 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Crimp termination
Han E Coax male
Article. No: 09 15 001 3023
Male
Contacts: 1 + shielding
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
5
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Degree of protection acc. to IEC 60529 - descending
Series - descending
Specification - descending
Rated current - descending
Rated voltage - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 133 products
Compare
0
Sort by
Filters
0