US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Han-Modular® modules
Signal up to 10 A
Signal up to 10 A
Filters
Rated current
Select a value
Reset filter
from
2 A
4 A
5 A
10 A
to
2 A
4 A
5 A
10 A
2 A
4
4 A
12
5 A
3
10 A
22
Number of contacts
Select a value
Reset filter
from
6
9
12
16
17
25
27
36
42
to
6
9
12
16
17
25
27
36
42
6
4
9
3
12
12
16
4
17
2
25
2
27
8
36
4
42
2
Termination method
Select a value
Reset filter
Crimp termination
34
Han-Quick Lock
®
termination
4
Push-In
2
Screw termination
1
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.52 mm²
11
0.09 ... 0.52 mm²
4
0.13 ... 0.33 mm²
4
0.14 ... 1.5 mm²
2
0.14 ... 2.5 mm²
16
0.25 ... 1.5 mm²
4
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 26 ... AWG 14
2
Gender
Select a value
Reset filter
Female
23
Male
22
Series
Select a value
Reset filter
Han-Modular
®
45
Type of module
Select a value
Reset filter
Adapter module
4
Han DD
®
Quad module
2
Han DD
®
module
14
Han
®
D-Sub module
3
Han
®
DDD module
2
Han
®
Domino DD Cube
4
Han
®
Domino High Density Cube
4
Han
®
Full High Density module
2
Han
®
High Density module
2
Han
®
High density shielded module
4
Han
®
Shielded module basic
2
Han
®
Shielded module basic plus
2
Description of the module
Select a value
Reset filter
Large Tab
4
Small tab
4
With 180° shielding element
2
With 360° shielding element
2
for D-Sub 1 (9 poles)
4
further contacts
Select a value
Reset filter
+ shielding
8
Material (contacts)
Select a value
Reset filter
Copper alloy
4
Surface (contacts)
Select a value
Reset filter
Gold plated
2
Silver plated
2
Unfortunately, no results were found for your search query
45 products
(of 45)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Number of contacts-descending
Termination method-descending
Conductor cross-section-descending
Conductor cross-section [AWG]-descending
Han DD
®
module
Han DD module, crimp female
Article. No: 09 14 012 3101
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male
Article. No: 09 14 012 3001
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
DDD module
Han DDD module, crimp female
Article. No: 09 14 017 3101
Single module
Crimp termination
Female
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
DDD module
Han DDD module, crimp male
Article. No: 09 14 017 3001
Single module
Crimp termination
Male
Contacts: 17
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp female
Article. No: 09 14 012 3102
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male
Article. No: 09 14 012 3002
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, male
Article. No: 09 14 012 2632
Single module
Han-Quick Lock
®
termination
Male
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, female
Article. No: 09 14 012 2732
Single module
Han-Quick Lock
®
termination
Female
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
High Density module
Han High Density module, crimp female
Article. No: 09 14 025 3101
Single module
Crimp termination
Female
Contacts: 25
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
High Density module
Han High Density module, crimp male
Article. No: 09 14 025 3001
Single module
Crimp termination
Male
Contacts: 25
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp female
Article. No: 09 14 009 3101
Single module
Crimp termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, crimp male
Article. No: 09 14 009 3001
Single module
Crimp termination
Male
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp female (500 pcs)
Article. No: 09 14 012 3101 XL
Single module
Crimp termination
Female
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD module, crimp male (500 pcs)
Article. No: 09 14 012 3001 XL
Single module
Crimp termination
Male
Contacts: 12
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
Quad module
Han DD Quad module female
Article. No: 09 14 042 3101
Double module
Crimp termination
Female
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han DD
®
Quad module
Han DD Quad module male
Article. No: 09 14 042 3001
Double module
Crimp termination
Male
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Adapter module
Adapter module for D-Sub, male - 1 cable
Article. No: 09 14 000 9930
Single module
for D-Sub 1 (9 poles)
Male
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Adapter module
Adapter module for D-Sub, female -1cable
Article. No: 09 14 000 9931
Single module
for D-Sub 1 (9 poles)
Female
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Full High Density module
Han Full High Density Module, crimp-M
Article. No: 09 14 036 3001
Single module
Crimp termination
Male
Contacts: 36
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Full High Density module
Han Full High Density Module, crimp-F
Article. No: 09 14 036 3101
Single module
Crimp termination
Female
Contacts: 36
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Adapter module
Adapter module for D-Sub, male - 2cables
Article. No: 09 14 000 9932
Single module
for D-Sub 1 (9 poles)
Male
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Adapter module
Adapter module w/o D-Sub, female -2cable
Article. No: 09 14 000 9933
Single module
for D-Sub 1 (9 poles)
Female
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD double module, crimp male
Article. No: 09 14 036 3002
Double module
Crimp termination
Male
Contacts: 36
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD double module, crimp female
Article. No: 09 14 036 3102
Double module
Crimp termination
Female
Contacts: 36
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, male Au
Article. No: 09 14 012 2634
Single module
Han-Quick Lock
®
termination
Male
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Quick-Lock module, female Au
Article. No: 09 14 012 2734
Single module
Han-Quick Lock
®
termination
Female
Contacts: 12
Conductor cross-section: 0.25 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
D-Sub module
Han D-Sub module, Profibus T function
Article. No: 09 14 009 3151
Single module
Screw termination
Female
Contacts: 9
Conductor cross-section: 0.08 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC), Zinc die-cast
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module basic plus
Han shielded module basic plus, female
Article. No: 09 14 027 3122
Single module
With 360° shielding element
Crimp termination
Female
Contacts: 27 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module basic plus
Han shielded module basic plus, male
Article. No: 09 14 027 3022
Single module
With 360° shielding element
Crimp termination
Male
Contacts: 27 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module basic
Han shielded module basic, male
Article. No: 09 14 027 3021
Single module
With 180° shielding element
Crimp termination
Male
Contacts: 27 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Polycarbonate (PC)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Number of contacts - descending
Termination method - descending
Conductor cross-section - descending
Conductor cross-section [AWG] - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 45 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends