US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Accessories
Frames
Frames
Filters
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20
8
IP65 / IP67
12
Conductor cross-section
Select a value
Reset filter
0.5 ... 2.5 mm² PE (signal side)
8
1 ... 10 mm² PE (power side)
8
1 ... 2.5 mm² PE (signal side)
1
1 ... 2.5 mm² PE terminal signal side
10
4 ... 10 mm² PE (power side)
1
4 ... 10 mm² PE terminal power side
10
6 mm²
1
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
8
Gender
Select a value
Reset filter
Female
8
Male
8
Size
Select a value
Reset filter
10 B
11
16 B
27
16 HPR enlarged
12
22 HPR
4
24 B
43
24 HPR
1
24 HPR enlarged
22
34 HPR
8
48 B
13
48 HPR
1
6 B
14
L32 B
2
Modular Twin
1
SP1
2
Series
Select a value
Reset filter
Han-Modular
®
44
Han-
Yellock
®
6
Han
®
1A
1
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
B
4
Han-Eco
®
Modular
8
Han
®
B
4
Han
®
HPR
30
Han
®
HPR Compact
6
Han
®
HPR EasyCon
33
Han
®
HPR enlarged
34
Han
®
M
2
Type of accessory
Select a value
Reset filter
Adapter frames
6
Docking frame
34
Frame
123
Hinged frame
20
Hinged frame plus
10
Mounting frames
20
Shielded frame
1
Sliding frame
2
Description of the accessory
Select a value
Reset filter
10x Han
®
HC Modular 350
2
1x Han
®
HC Modular 250
1
1x Han
®
HC Modular 350
3
1x Han
®
HC Modular 650
1
1x Han
®
Q 2/0
1
1x Han
®
Q 5/0
9
1x Han
®
Q 5/0 / Han
®
Q 7/0
2
2x Han
®
HC Modular 250
2
2x Han
®
HC Modular 350
4
2x Han
®
HC Modular 650
9
2x Han
®
Q 5/0
2
2x PE 6 mm
2
1
3x Han
®
HC Modular 250
13
3x Han
®
HC Modular 350
10
3x Han
®
HC Modular 650
4
4x HC 350 contacts + 2x Han
®
Q 5/0
2
4x HC 350 contacts + 2x Han
®
Q 5/0 in a bulkhead mounted housing
1
4x HC 350 contacts + 2x Han
®
Q 5/0 in a hood
1
4x HC 650 contacts + 2x Han
®
Q 5/0
2
4x Han
®
HC Modular 250
16
4x Han
®
HC Modular 350
4
4x Han
®
HC Modular 650
4
5x Han
®
HC Modular 350 + 1x Han
®
HC Modular 350 PE
2
6x Han
®
HC Modular 350
2
A ... B
4
A ... C
4
A ... D
6
A ... F
12
A … H
5
A … L
2
Enlarged
1
Fixed
7
Float mount
8
HMC version
8
Han
®
HPR
9
Han
®
HPR Compact
4
Han
®
HPR VarioShell
1
In housing Han
®
10 A
1
Low construction
2
M6
1
Movable side
1
Rear mounting
9
SP1
2
Thread M6
7
Thread M8
1
a ... b
4
a ... c
5
a ... d
5
a ... f
12
a … h
5
a … l
2
for 1 module
1
for 2 modules
10
for 3 modules
9
for 4 modules
13
for 4 standard inserts - size 16 B
1
for 6 modules
12
for 8 modules
2
for Han-Modular
®
hinged frames
2
for Han-
Yellock
®
30
4
for Han-
Yellock
®
60
4
for bulkhead mounted housings
7
for cable to cable housing
4
for carrier hoods
3
for female inserts
46
for hoods
4
for male inserts
46
for standard hoods/housings
4
for standard inserts
2
for surface mounted housings
4
for up to 12 single modules
4
for up to 6 single modules
8
for up to 8 single modules
8
for wall mounting
2
with test position
2
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
12
Material (seal)
Select a value
Reset filter
NBR
8
Material (accessories)
Select a value
Reset filter
Aluminium
2
Aluminium die-cast
12
Corrosion resistant
4
Fibre-glass reinforced
12
Metal
80
Polyamide (PA)
18
Polycarbonate (PC)
6
Stainless steel
54
Zinc die-cast
12
Colour (accessories)
Select a value
Reset filter
Black
2
RAL 7032 (pebble grey)
6
RAL 9005 (jet black)
12
Unfortunately, no results were found for your search query
216 products
(of 216)
1/8
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Degree of protection acc. to IEC 60529-descending
Conductor cross-section-descending
Gender-descending
Size-descending
Series-descending
Hinged frame plus
Han hinged frame plus, for 6 modules a-f
Article. No: 09 14 024 0371
for 6 modules, a ... f
Size: 24 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 6 modules A-F
Article. No: 09 14 024 0361
for 6 modules, A ... F
Size: 24 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 2 modules A-B
Article. No: 09 14 006 0361
for 2 modules, A ... B
Size: 6 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 2 modules a-b
Article. No: 09 14 006 0371
for 2 modules, a ... b
Size: 6 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 4 modules A-D
Article. No: 09 14 016 0361
for 4 modules, A ... D
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 4 modules a-d
Article. No: 09 14 016 0371
for 4 modules, a ... d
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 3 modules A-C
Article. No: 09 14 010 0361
for 3 modules, A ... C
Size: 10 B
Add to Wishlist
Remove from wishlist
Hinged frame plus
Han hinged frame plus, for 3 modules a-c
Article. No: 09 14 010 0371
for 3 modules, a ... c
Size: 10 B
Add to Wishlist
Remove from wishlist
Frame
Han 10A Halterahmen für 1 Modul
Article. No: 09 14 000 0304
for 1 module, In housing Han
®
10 A
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 4 modules, fixed mount
Article. No: 09 14 016 1711
Fixed, for 4 modules, a ... d
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 4 modules, float mount
Article. No: 09 14 016 1701
Float mount, for 4 modules, A ... D
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 6 modules, float mount
Article. No: 09 14 024 1701
Float mount, for 6 modules, A ... F
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 6 modules, fixed mount
Article. No: 09 14 024 1711
Fixed, for 6 modules, a ... f
Add to Wishlist
Remove from wishlist
Mounting frames
Han 1A-fixing plate
Article. No: 09 10 000 9908
for wall mounting
Add to Wishlist
Remove from wishlist
Docking frame
Docking frame for 2 modules, fixed mount
Article. No: 09 14 006 1711
Fixed, for 2 modules, a ... b
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 3 modules, fixed mount
Article. No: 09 14 010 1711
Fixed, for 3 modules, a ... c
Add to Wishlist
Remove from wishlist
Docking frame
Docking frame for 2 modules, float mount
Article. No: 09 14 006 1701
Float mount, for 2 modules, A ... B
Add to Wishlist
Remove from wishlist
Docking frame
Docking Frame for 3 modules, float mount
Article. No: 09 14 010 1701
Float mount, for 3 modules, A ... C
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Han Modular adapter frame 30
Article. No: 11 00 300 0101
for carrier hoods, for Han-
Yellock
®
30
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Adapter Frame Han-Modular
Article. No: 11 00 300 0301
for bulkhead mounted housings, for Han-
Yellock
®
30
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Adapter Frame Han-Modular 60
Article. No: 11 00 600 0101
for carrier hoods, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Docking frame
Han 24B Docking Frame (35 mm)
Article. No: 09 30 024 1704
Stainless steel
Size: 24 B
Add to Wishlist
Remove from wishlist
Adapter frames
Han Yellock Adapter Frame Han-Modular 60
Article. No: 11 00 600 0301
for bulkhead mounted housings, for Han-
Yellock
®
60
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 24B f. 6 modules (a..f)
Article. No: 09 14 224 0313
HMC version, for 6 modules, a ... f
Size: 24 B
Add to Wishlist
Remove from wishlist
Docking frame
Han 6B Docking Frame (35 mm)
Article. No: 09 30 006 1704
Stainless steel
Size: 06 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 10B f. 3 modules (A..C)
Article. No: 09 14 210 0303
HMC version, for 3 modules, A ... C
Size: 10 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 24B f. 6 modules (A..F)
Article. No: 09 14 224 0303
HMC version, for 6 modules, A ... F
Size: 24 B
Add to Wishlist
Remove from wishlist
Docking frame
Han 16B Docking Frame (35 mm)
Article. No: 09 30 016 1704
Stainless steel
Size: 16 B
Add to Wishlist
Remove from wishlist
Hinged frame
Hinged frame HMC 10B f. 3 modules (a..c)
Article. No: 09 14 210 0313
HMC version, for 3 modules, a ... c
Size: 10 B
Add to Wishlist
Remove from wishlist
Sliding frame
Sliding frame Han 16B, movable side
Article. No: 09 14 016 1731
with test position, for 4 modules, Movable side, a ... d
Size: 16 B
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
8
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Degree of protection acc. to IEC 60529 - descending
Conductor cross-section - descending
Gender - descending
Size - descending
Series - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 216 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends