myHARTING Login
Configurators
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Operator interfaces
Interface connectors
Circular connectors
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
...
Rectangular connectors
Accessories
Cable entry seal
Cable entry seal
Filters
Type of accessory
Select a value
Reset filter
Cable seal
9
Material (accessories)
Select a value
Reset filter
NBR
9
Description of the accessory
Select a value
Reset filter
1 cable entry
8
4 cable entries
1
Han
®
Split Hood
9
Narrow version
3
Wide version
6
Clamping range
Select a value
Reset filter
... 6 mm
1
10.5 ... 12 mm
1
12 ... 13.5 mm
1
13.5 ... 15 mm
1
15 ... 16 mm
1
4.5 ... 6 mm
1
6 ... 7.5 mm
1
7.5 ... 9 mm
1
9 ... 10.5 mm
1
Colour (accessories)
Select a value
Reset filter
Black
9
Unfortunately, no results were found for your search query
9 products
(of 9)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of accessory-descending
Description of the accessory-descending
Clamping range-descending
Colour (accessories)-descending
Cable seal
Cable Sealing f. Split Hood, 4x OD 6mm
Article. No: 09 00 000 6004
Han
®
Split Hood, 4 cable entries, Wide version
Clamping range: ... 6 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 4.5~6mm
Article. No: 09 00 000 6005
Han
®
Split Hood, 1 cable entry, Narrow version
Clamping range: 4.5 ... 6 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 6~7.5mm
Article. No: 09 00 000 6006
Han
®
Split Hood, 1 cable entry, Narrow version
Clamping range: 6 ... 7.5 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 7.5~9mm
Article. No: 09 00 000 6007
Han
®
Split Hood, 1 cable entry, Narrow version
Clamping range: 7.5 ... 9 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood, OD 9~10.5mm
Article. No: 09 00 000 6008
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 9 ... 10.5 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood OD 10.5~12mm
Article. No: 09 00 000 6009
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 10.5 ... 12 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood OD 12~13.5mm
Article. No: 09 00 000 6010
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 12 ... 13.5 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood OD 13.5~15mm
Article. No: 09 00 000 6011
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 13.5 ... 15 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Cable seal
Cable Sealing f. Split Hood OD 15~16mm
Article. No: 09 00 000 6012
Han
®
Split Hood, 1 cable entry, Wide version
Clamping range: 15 ... 16 mm
NBR
Black
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of accessory - descending
Description of the accessory - descending
Clamping range - descending
Colour (accessories) - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 9 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends