Matching Products
Matching Products NEW
Modules
2
Device side / Panel feed through
2
Part number: 09 48 C50 0756 010
Han M12 X-cod 8-pol f/- PUR 1 m
Han M12 X-cod 8-pol f/- PUR 1 m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: 09 48 C50 0756 010
Han M12 X-cod 8-pol f/- PUR 1 m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Modules
2
Device side / Panel feed through
2
Product Details
Identification
  • Category System cabling
  • Series Han-Modular®
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    Han® M12 module
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Core structure 4x 2x AWG 26/7
  • Shielding Ekranowane
  • Coding X-kodowany
Technical characteristics
  • Transmission characteristics Kat. 6A Klasa EA do 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Cable diameter 6,7 mm ± 0,3 mm
Material properties
  • Material (cable) PUR (poliuretan)
  • Colour (cable) Żółty
  • RoHS zgodny
  • ELV status zgodny
  • China RoHS e
  • REACH Annex XVII substances Niezawarte
  • REACH ANNEX XIV substances Niezawarte
  • REACH SVHC substances Niezawarte
  • California Proposition 65 substances Niezawarte
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140272996
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare