Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Contacts
4
Combinables
3
Tools
1
Hoods/Housings
21
no data available
eShop
19 41 006 3003
Artikel nummer: 19 41 006 3003
Han-Eco Mod.6 TC70-MI-CRT V2
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Inserts
Crimp termination
Male
Polyamide (PA)
Black
Rated current: 110 A
Size: 10 B
Contacts: 6
Conductor cross-section: 4 ... 25 mm²
Notes
Compare
Artikel nummer: 19 41 006 3003
Han-Eco Mod.6 TC70-MI-CRT V2
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Contacts
4
Combinables
3
Tools
1
Hoods/Housings
21
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Inserts
Series
Han-Eco
®
Version
Termination method
Crimp termination
Gender
Male
Size
10 B
Number of contacts
6
PE contact
Yes
Details
Please order crimp contacts separately.
Working Contacts: TC 70 Contacts
PE Contact: Han-Eco Mod.-SMC-MC/FC-CRT-PE
Including contact bridge (three contacts)
Coding version 2
Technical characteristics
Conductor cross-section
4 ... 25 mm²
Rated current
110 A
Rated voltage
1,000 V
Rated impulse voltage
8 kV
Pollution degree
3
Insulation resistance
>10
10
Ω
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Material properties
Material (insert)
Polyamide (PA)
Colour (insert)
Black
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
UL / CSA
UL 1977 ECBT2.E235076
Commercial data
Packaging size
1
Net weight
27.3 g
Country of origin
USA
European customs tariff number
85389099
GTIN
5713140569256
ETIM
EC000438
eCl@ss
27440205 Contact insert for industrial connectors
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Engelska)
PDF (Tyska)
PDF (Franska)
PDF (Italienska)
PDF (Japanska)
PDF (Ungerska)
PDF (Koreanska)
PDF (Ryska)
PDF (Rumänska)
PDF (Trad. kinesiska)
PDF (Polska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare