Matching Products
Matching Products NEW
Part number: 09 20 003 0440
Han 3A with Harax / Male
Han 3A with Harax / Male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector sets
HARAX® connection technology
Male
Rated current: ‌10 A
Contacts: 3
Copper alloy
Silver plated
Hood
Size: 3 A
Top entry
Degree of protection: IP65, IP67
Notes
Compare
NEW
Derating tool
Part number: 09 20 003 0440
Han 3A with Harax / Male
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connector sets
  • Series Han A®
  • Type of hood/housing Hood
Version
  • Termination method HARAX® connection technology
  • Gender Male
  • Size 3 A
  • Number of contacts 3
  • PE contact Yes
  • Version Top entry
Technical characteristics
  • Conductor cross-section 0.75 ... 1.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-2)
    R23 (HL 1-2)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • CE Yes
Commercial data
  • Packaging size 1
  • Net weight 41 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140038585
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
Chapter Han A®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare