Matching Products
Matching Products NEW
Part number: 33 50 B40 0273 050
Han 24 B-E CA 2-lever f/- st/- PVC, 5m
Han 24 B-E CA 2-lever f/- st/- PVC, 5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 5 m
Notes
Compare
Part number: 33 50 B40 0273 050
Han 24 B-E CA 2-lever f/- st/- PVC, 5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Type de c�ble
Identification
  • Catégorie Câbles assemblés
  • Série Han E®
  • Séries de capots/embases Han® B
  • Elément Cordons
  • Spécification Pré-équipé d'un côté
Version
  • Longueur de câble 5 m
  • Taille 24 B
  • Nombre de contacts 24
  • Contact de terre Yes
  • Détails
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Propriétés du matériau
  • RoHS compliant with exemption
  • Exemptions RoHS 6(c): Copper alloy containing up to 4 % lead by weight
  • État ELV compliant with exemption
  • China RoHS 50
  • Substances REACH ANNEXE XVII Not contained
  • Substances REACH ANNEXE XIV Not contained
  • Substances REACH SVHC Yes
  • Substances REACH SVHC
    Lead
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • Proposition Californie 65 substances Yes
  • Proposition Californie 65 substances Lead
Informations commerciales
  • Dimensions du produit conditionné 1
  • Pays d'origine Roumanie
  • Numéro de tarif douanier européen 85444290
  • GTIN 5713140334380
  • eCl@ss 27060327 Assembled power cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare