Matching Products
Matching Products NEW
Combinables
22
Accessories
5
Spare Part
1
Inserts
34
Frames
2
Part number: 19 40 016 0417
Han 16HPR-HTE2-HC-SCL-M50/M10
Han 16HPR-HTE2-HC-SCL-M50/M10

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
High construction
Size: 16 B
Screw locking
Stainless steel
Top entry
1x M10 1x M50
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Part number: 19 40 016 0417
Han 16HPR-HTE2-HC-SCL-M50/M10
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
22
Accessories
5
Spare Part
1
Inserts
34
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
  • Description of hood/housing High construction
Version
  • Size 16 B
  • Version Top entry
  • Cable entry
    1x M10
    1x M50
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 620 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140407985
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare