Matching Products
Matching Products NEW
Accessories
8
System Cables
144
Part number: 20 77 210 3000
Ha-VIS eCon 4100-BB-L
Ha-VIS eCon 4100-BB-L

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Industrial Ethernet Switches
Unmanaged
Gigabit Ethernet
Nominal voltage: 24, 48
Total number of ports: 10
10/100 Mbit/s (M12D-Ports): 8
10/100/1000 Mbit/s (M12-ports X-coding): 2
Operating temperature: -40 ... +70 °C
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 20 77 210 3000
Ha-VIS eCon 4100-BB-L
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
8
System Cables
144
Product Details
Identification
  • Series Ha-VIS eCon 4000
  • Element Industrial Ethernet Switches
  • Specification Unmanaged
  • Type of Ethernet Gigabit Ethernet
Version
  • Total number of ports 10
  • Fixing Wall mounting flat
  • Switching technology Store and Forward
  • Frame size 1.632 kB
  • MAC table size 8k Entries
  • Packet buffer size 1 Megabit
  • Non blocking Yes
  • Quality of service Yes
  • Flow control Off
  • Signal contact No
  • PoE functionality No
  • Conformal coating of PCB Yes
  • Details 2 Gigabit ports
  • Pack contents Assembly instructions
Termination data
  • Nominal voltage
    24 V DC
    48 V DC
  • Permissible voltage 12 ... 60 V DC
  • Surge protection Yes
  • Operating current
    <200 mA @ 24 V DC
    <110 mA @ 48 V DC
  • Supply circuit SELV (Circuit Breaker 10 A)
  • Power consumption <6.5 W @ 24 V DC
  • Termination method M12 A-coding
  • Number of contacts 4
  • Pinout + / - / - / +
  • Reverse polarity protection Yes
Technical characteristics
  • Operating temperature -40 ... +70 °C
  • Storage temperature -40 ... +85 °C
  • Relative humidity
    0 ... 95 % Non-condensing (operation)
    0 ... 95 % Non-condensing (storage/transport)
  • Air pressure ≥795 hPa ≈ 2000 m
  • Degree of protection acc. to IEC 60529 IP40 mated condition
Ethernet ports copper
  • 10/100 Mbit/s (M12D-Ports) 8
    Fast-Ethernet Ports 10/100 Mbit/s (M12-Ports D-kodiert)
    Transmission standards: 10BASE-T, 100BASE-TX
    Transmission physics: Twisted Pair Cat. 5
    Transmission length: 100 m
    Data rate: 10/100 Mbit/s
    Auto-negotiation: yes
    Auto-polarity: yes
    Auto-MDI(X): yes
    X
  • 10/100/1000 Mbit/s (M12-ports X-coding) 2
    Gigabit-Ethernet Ports 10/100/1000 Mbit/s (M12-Ports X-kodiert)
    Transmission standards: 10BASE-T, 100BASE-TX, 1000BASE-T
    Transmission physics: Twisted Pair Cat. 5
    Transmission length: 100 m
    Data rate: 10/100/1000 Mbit/s
    Auto-negotiation: yes
    Auto-polarity: yes
    Auto-MDI(X): yes
    X
  • Transmission standard
    10BASE-T
    100BASE-TX
    1000BASE-T
  • Auto-negotiation Yes
  • Auto-polarity Yes
  • Auto-MDI(X) Yes
  • Transmission physics Twisted Pair Cat. 5
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1,000 Mbit/s
  • Transmission length 100 m
Material properties
  • Material (hood/housing)
    Aluminium (anodised)
    Steel sheet (powder-coated)
  • Length 54.5 mm
  • Width 180 mm
  • Height 130 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    EN 55022 Radio disturbance characteristics
    EN 61000-4-2 Electrostatic discharge (ESD)
    EN 61000-4-3 Electromagnetic field
    EN 61000-4-4 Rapid transients (burst)
    EN 61000-4-5 Surge voltages
    EN 61000-4-6 conducted disturbances
    EN 61000-6-4 emission standard
    IEC 60068-2-6 Vibration (sinusoidal)
  • Approvals CE
  • FCC Yes
Commercial data
  • Packaging size 1
  • Net weight 1,000 g
  • Country of origin Germany
  • European customs tariff number 85176200
  • GTIN 5713140195363
  • ETIM EC000734
  • eCl@ss 19170130 Network switch (general application)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare