Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
HARTING Benelux
HARTING Benelux Overview
Careers at HARTING
Customer Information
Experts in industrial connectivity
HARTING Manufacturing
Premium Distributors
myHARTING
Belgium (English (GB))
eShop
eShop News
System cables Type R
System cables Type R
M12
RJ45
Filters
Printing on cable
Select a value
Reset filter
HARTING INDUSTRIAL ETHERNET CABLE PROFINET ROBOTIC CAT 5 22AWG AWM 21329 80°C 600V 094560001010401 "sequential length in meters" x "year/internal order number" HARTING-LOGO"
4
Element
Select a value
Reset filter
Bulk cables
4
Cable assemblies
24
Series
Select a value
Reset filter
Circular connectors M12
18
RJ45
6
Cable length
Select a value
Reset filter
from
1 m
2 m
3 m
5 m
7.5 m
10 m
20 m
50 m
100 m
500 m
to
1 m
2 m
3 m
5 m
7.5 m
10 m
20 m
50 m
100 m
500 m
1 m
4
2 m
4
3 m
4
5 m
4
7.5 m
4
10 m
4
20 m
1
50 m
1
100 m
1
500 m
1
Unfortunately, no results were found for your search query
28 products
(of 28)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Element-descending
Series-descending
Cable length-descending
Copper cable (round)
HAR PROFINET TypR AWG22/19 PUR, 100m
Article. No: 09 45 600 1101
Type R, Flame retardant, Oil resistant, Halogen-free
4x AWG 22/19
PUR (polyurethane)
Cable length: 100 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET TypR AWG22/19 PUR, 50m
Article. No: 09 45 600 1141
Type R, Flame retardant, Oil resistant, Halogen-free
4x AWG 22/19
PUR (polyurethane)
Cable length: 50 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET TypR AWG22/19 PUR, 500m
Article. No: 09 45 600 1111
Type R, Flame retardant, Oil resistant, Halogen-free
4x AWG 22/19
PUR (polyurethane)
Cable length: 500 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Copper cable (round)
HAR PROFINET TypR AWG22/19 PUR, 20m
Article. No: 09 45 600 1131
Type R, Flame retardant, Oil resistant, Halogen-free
4x AWG 22/19
PUR (polyurethane)
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 PN Type R 4xAWG22/19 3.0m
Article. No: 09 48 686 8025 030
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 PN Type R 4xAWG22/19 7.5m
Article. No: 09 48 686 8025 075
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 PN Type R 4xAWG22/19 10m
Article. No: 09 48 686 8025 100
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 PN Type R 4xAWG22/19 5.0m
Article. No: 09 48 686 8025 050
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st m-RJ45 PUR Typ R 3.0M
Article. No: 09 48 C86 8025 030
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 PN Type R 4xAWG22/19 2.0m
Article. No: 09 48 686 8025 020
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st m-RJ45 PUR Typ R 1.0M
Article. No: 09 48 C86 8025 010
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st m-RJ45 PUR Typ R 7.5M
Article. No: 09 48 C86 8025 075
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st m-RJ45 PUR Typ R 5.0M
Article. No: 09 48 C86 8025 050
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
DB RJ45 PN Type R 4xAWG22/19 1.0m
Article. No: 09 48 686 8025 010
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st m-RJ45 PUR Typ R 10M
Article. No: 09 48 C86 8025 100
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st m-RJ45 PUR Typ R 2.0M
Article. No: 09 48 C86 8025 020
Pre-assembled on both sides
Copper cable (round)
Type R
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m PUR Typ R 1.0m
Article. No: 09 48 C8C 8025 010
Pre-assembled on both sides
Type R
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m PUR Typ R 2.0m
Article. No: 09 48 C8C 8025 020
Pre-assembled on both sides
Type R
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m PUR Typ R 3.0m
Article. No: 09 48 C8C 8025 030
Pre-assembled on both sides
Type R
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m PUR Typ R 5.0m
Article. No: 09 48 C8C 8025 050
Pre-assembled on both sides
Type R
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m PUR Typ R 7.5m
Article. No: 09 48 C8C 8025 075
Pre-assembled on both sides
Type R
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/st m/m PUR Typ R 10m
Article. No: 09 48 C8C 8025 100
Pre-assembled on both sides
Type R
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- PUR Typ R 1.0m
Article. No: 09 48 C80 0025 010
Pre-assembled on one side
Copper cable (round)
Type R
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- PUR Typ R 2.0m
Article. No: 09 48 C80 0025 020
Pre-assembled on one side
Copper cable (round)
Type R
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- PUR Typ R 3.0m
Article. No: 09 48 C80 0025 030
Pre-assembled on one side
Copper cable (round)
Type R
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- PUR Typ R 7.5m
Article. No: 09 48 C80 0025 075
Pre-assembled on one side
Copper cable (round)
Type R
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- PUR Typ R 10m
Article. No: 09 48 C80 0025 100
Pre-assembled on one side
Copper cable (round)
Type R
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 D-cod 4-pol st/- m/- PUR Typ R 5.0m
Article. No: 09 48 C80 0025 050
Pre-assembled on one side
Copper cable (round)
Type R
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Element - descending
Series - descending
Cable length - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 28 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends