Matching Products
Matching Products NEW
Part number: 09 48 282 8758 075
HA PPV4 2.0 RJ45 Cat6A PVC outd. 7,5m
HA PPV4 2.0 RJ45 Cat6A PVC outd. 7,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Notes
Compare
Part number: 09 48 282 8758 075
HA PPV4 2.0 RJ45 Cat6A PVC outd. 7,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare