添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Device side / Panel feed through
243
没有可用数据
eShop
System cabling
...
Data Copper cable
RJ45
09 48 878 7584 020
型号: 09 48 878 7584 020
DualBoot RJ45 FRNC Cat.6A white 2,0m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 2 m
注释
比较
型号: 09 48 878 7584 020
DualBoot RJ45 FRNC Cat.6A white 2,0m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Device side / Panel feed through
243
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Connector 2
DualBoot RJ45 IP20 Cat.6A, 8pol., white
Connector 1
DualBoot RJ45 IP20 Cat.6A, 8pol., white
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, white
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
2 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
0 ... +60 °C
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
White
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140254299
eCl@ss
27060308 Patch cord copper (data cable)
下载
规格资料下载
文档
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较