Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 48 878 7585 003
DualBoot RJ45 FRNC Cat.6A grey 0,3m
DualBoot RJ45 FRNC Cat.6A grey 0,3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Notes
Compare
Part number: 09 48 878 7585 003
DualBoot RJ45 FRNC Cat.6A grey 0,3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category システムケーブル
  • Series RJ45
  • Element ケーブルアセンブリ
  • Specification 両端組立て済み
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable 銅ケーブル (丸型)
Version
  • Cable length 0.3 m
  • Number of cores 8
  • Core structure 4x 2 ツイストペア
Technical characteristics
  • Transmission characteristics Cat. 6A クラスEA、最大500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature ‌0 ... +60 °C
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) グレー
  • RoHS 適合
  • ELV status 適合
  • China RoHS e
  • REACH Annex XVII substances 含まず
  • REACH ANNEX XIV substances 含まず
  • REACH SVHC substances 含まず
  • California Proposition 65 substances 含まず
Commercial data
  • Packaging size 1
  • Net weight 20.46 g
  • Country of origin ラトビア
  • European customs tariff number 85444290
  • GTIN 5713140254350
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare