Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Device side / Panel feed through
243
Dane niedostępne
eShop
System cabling
...
Data Copper cable
RJ45
09 48 878 7589 010
Numer Katalogowy: 09 48 878 7589 010
DualBoot RJ45 FRNC Cat.6A blue 1,0m
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Wiązki kablowe
Wstępne zmontowany na obu stronach
Przewód miedziany (okrągłe)
Długość kabla: 1 m
Notatki
Compare
Numer Katalogowy: 09 48 878 7589 010
DualBoot RJ45 FRNC Cat.6A blue 1,0m
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
243
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Part List
Part list details
Connector 2
DualBoot RJ45 IP20 Cat.6A, 8pol., blue
Connector 1
DualBoot RJ45 IP20 Cat.6A, 8pol., blue
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, blue
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
Connector 2
HARTING DualBoot RJ45
Type of cable
Copper cable (round)
Version
Cable length
1 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
0 ... +60 °C
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Blue
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
1
Net weight
58 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140068131
eCl@ss
27060308 Patch cord copper (data cable)
Downloads
Download Package
Documentation
Type Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF
CGM
DXF
Ściągnij
Pokaż Informacje
Ukryj informacje
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (Angielski)
Ściągnij
Pokaż Informacje
Ukryj informacje
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Asset Administration Shell
Pokaż Informacje
Ukryj informacje
Download Settings
AAS
Ściągnij
Pokaż Informacje
Ukryj informacje
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare