Matching Products
Matching Products NEW
Accessories
1
Part number: 09 67 025 0354 280
D-Sub hood 25 poles top entry metal
D-Sub hood 25 poles top entry metal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Custodia
Il coperchio può essere avvitato
Taglia: D-Sub 3
Con viti di aggancio corte. Filettatura 4-40 UNC
Uscita diritta
2x
Materiale (custodie): Metallo
Notes
Compare
Part number: 09 67 025 0354 280
D-Sub hood 25 poles top entry metal
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 3
  • Version Top entry
  • Cable entry 2x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 8 mm
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 12.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 55.5 mm
  • Width 54 mm
  • Height 15.4 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 500
  • Net weight 90.6 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140221505
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare