AC power input
Filters
  • Core structure
    Select a value Reset filter
    • 3G 1.5 mm²
      4
    • 3G 2.5 mm²
      4
    • 3G 4 mm²
      4
    • 3x 1.5 mm2
      8
    • 3x 2.5 mm²
      4
    • 4G 1.5 mm²
      8
    • 4G 2.5 mm²
      8
    • 4G 4 mm²
      4
    • 4x 1.5 mm²
      8
    • 4x 2.5 mm²
      4
    • 5x 1.5 mm²
      4
  • Connector 1
    Select a value Reset filter
    • 7/8"
      12
    • Female Straight
      28
    • Han-Compact® Hood
      24
    • Han® Q 4/2 Female
      24
    • Han® Q 5/0 Female
      8
    • M12 S-coding
      16
    • Top entry
      24
  • Coding
    Select a value Reset filter
    • S-coding
      16
  • Category
    Select a value Reset filter
    • System cabling
      28
  • Number of contacts
    Select a value Reset filter
    • 2
      8
    • 3
      12
    • 4
      4
    • 5
      4
  • PE contact
    Select a value Reset filter
    • Yes
      16
60 products (of 60)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends