Careers at HARTING
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Career
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
HARTING in Southeast Asia-Contact Us
Where to Buy in SEA
myHARTING
Singapore (English (GB))
eShop
...
Circular connectors
Cable side
Size 15
Size 15
6 poles
PUR (polyurethane)
Subcategories
Cable assemblies
Cable assemblies
Filters
Core structure
Select a value
Reset filter
6x 1.5 mm²
12
6x 2.5 mm²
12
Cable diameter
Select a value
Reset filter
10.5 mm
12
9 mm
12
Connector 2
Select a value
Reset filter
Female Straight
8
Size 15
8
Connector 1
Select a value
Reset filter
Female Straight
8
Male Straight
16
Size 15
24
Category
Select a value
Reset filter
System cabling
24
Rated current (signal)
Select a value
Reset filter
10 A
24
Specification
Select a value
Reset filter
Pre-assembled on both sides
8
Pre-assembled on one side
16
Element
Select a value
Reset filter
Cable assemblies
24
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
20
Colour (cable)
Select a value
Reset filter
Black
20
Type of cable
Select a value
Reset filter
Copper cable (round)
24
Series
Select a value
Reset filter
Circular connectors Size 15
24
Rated current (power)
Select a value
Reset filter
13 A
12
16 A
12
Rated voltage (power)
Select a value
Reset filter
600 V AC
24
Rated voltage (signal)
Select a value
Reset filter
63 V AC/DC
24
Cable length
Select a value
Reset filter
from
1 m
1.5 m
5 m
10 m
to
1 m
1.5 m
5 m
10 m
1 m
6
1.5 m
6
5 m
6
10 m
6
Limiting temperature
Select a value
Reset filter
-25 ... +80 °C
24
Number of cores
Select a value
Reset filter
from
6
to
6
6
24
Approvals
Select a value
Reset filter
CE
24
Unfortunately, no results were found for your search query
24 products
(of 24)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Core structure-descending
Cable diameter-descending
Connector 2-descending
Connector 1-descending
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 10m
Article. No: 21 34 280 0642 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,5m
Article. No: 21 34 282 9642 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 10m
Article. No: 21 34 290 0642 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 5,0m
Article. No: 21 34 280 0641 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 10m
Article. No: 21 34 280 0641 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,0m
Article. No: 21 34 290 0641 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 5,0m
Article. No: 21 34 290 0642 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,0m
Article. No: 21 34 290 0642 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 10m
Article. No: 21 34 282 9641 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,0m
Article. No: 21 34 280 0642 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 10m
Article. No: 21 34 290 0641 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 5,0m
Article. No: 21 34 290 0641 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 5,0m
Article. No: 21 34 282 9641 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,0m
Article. No: 21 34 282 9641 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 5,0m
Article. No: 21 34 282 9642 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 1,0m
Article. No: 21 34 282 9642 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 1,5m
Article. No: 21 34 280 0642 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,5m
Article. No: 21 34 280 0641 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 1,5mm² 1,5m
Article. No: 21 34 282 9641 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 2,5mm² 1,5m
Article. No: 21 34 290 0642 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- f/- PUR 1,5mm² 1,5m
Article. No: 21 34 290 0641 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 1,5mm² 1,0m
Article. No: 21 34 280 0641 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/- m/- PUR 2,5mm² 5,0m
Article. No: 21 34 280 0642 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
Size 15 6-pol st/st m/f PUR 2,5mm² 10m
Article. No: 21 34 282 9642 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Core structure - descending
Cable diameter - descending
Connector 2 - descending
Connector 1 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 24 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends