US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Circular connectors
Cable side
M23
M23
Good EMC characteristics
Data
Signal
Power
Subcategories
M23 Signal
M23 Power
M23 Signal
M23 Power
Filters
Series
Select a value
Reset filter
Circular connectors M23
151
Type of hood/housing
Select a value
Reset filter
Cable housing
12
Cable to cable housing
5
Hood
9
Description of hood/housing
Select a value
Reset filter
EMC version
25
Rotatable
3
Number of contacts
Select a value
Reset filter
from
6
7
8
9
12
17
19
to
6
7
8
9
12
17
19
6
6
7
4
8
2
9
8
12
14
17
4
19
4
Termination method
Select a value
Reset filter
Crimp termination
26
Solder termination
16
Gender
Select a value
Reset filter
Female
33
Male
32
Locking type
Select a value
Reset filter
ComLock rapid locking
10
ComLock-S rapid locking
5
Screw locking
16
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.34 mm²
2
0.08 ... 0.56 mm²
2
0.08 ... 1.5 mm²
12
0.08 ... 2.5 mm²
1
0.08 ... 4 mm²
2
0.14 ... 0.56 mm²
1
0.14 ... 1 mm²
4
0.14 ... 4 mm²
7
0.34 ... 1 mm²
1
0.56 ... 1 mm²
1
0.75 ... 1.5 mm²
4
0.75 ... 2.5 mm²
8
0.75 ... 4 mm²
2
1 mm² max.
12
2.5 mm² max.
4
2.5 ... 4 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20 ... AWG 17
1
AWG 22 ... AWG 17
1
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 28 ... AWG 20
2
Rated current
Select a value
Reset filter
from
≤ 2 A
6 A
8 A
≤ 8 A
9 A
≤ 10 A
20 A
≤ 20 A
28 A
≤ 28 A
to
≤ 2 A
6 A
8 A
≤ 8 A
9 A
≤ 10 A
20 A
≤ 20 A
28 A
≤ 28 A
≤ 2 A
2
6 A
16
8 A
16
≤ 8 A
6
9 A
16
≤ 10 A
7
20 A
8
≤ 20 A
2
28 A
6
≤ 28 A
4
UL / CSA
Select a value
Reset filter
UL 1977 ECBT2.E235076
73
Identification
Select a value
Reset filter
Hybrid
2
Power
35
Signal
109
Element
Select a value
Reset filter
Cable assemblies
52
Inserts
42
Specification
Select a value
Reset filter
Marking in opposite direction
4
Mating face (A)
2
Mating face (B)
2
Pre-assembled on one side
52
Type of accessory
Select a value
Reset filter
Adapter
1
Protection cover
5
Snap ring
2
Description of the accessory
Select a value
Reset filter
Spare part
2
With chain (100 mm)
3
With chain (70 mm)
1
for bulkhead mounted housings
1
for cable housings
1
for cable to cable housing
3
for hoods
1
Type of tool
Select a value
Reset filter
Hand crimping tool
2
Locator
1
Description of the tool
Select a value
Reset filter
for 0.6 mm data contacts
1
for M23 power contacts
1
for M23 signal contacts
2
for crimping tool 09 99 000 0890
1
further contacts
Select a value
Reset filter
PE contact
14
Number of cores
Select a value
Reset filter
from
6
12
17
19
to
6
12
17
19
6
4
12
16
17
12
19
16
Core structure
Select a value
Reset filter
12x AWG 18
16
17x AWG 18
16
3x AWG 18 + 16x AWG 22
16
4x AWG 16 + 2x AWG 17
4
Cable length
Select a value
Reset filter
from
5 m
10 m
to
5 m
10 m
5 m
26
10 m
26
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
28
PVC
24
Material (accessories)
Select a value
Reset filter
Copper-zinc alloy
1
Metal
5
Thermoplastic
2
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP67
52
IP67 locked condition
31
IP69 / IPX9K acc. to ISO 20653 locked condition
31
Unfortunately, no results were found for your search query
152 products
(of 152)
5/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Type of hood/housing-descending
Description of hood/housing-descending
Number of contacts-descending
Termination method-descending
Cable assemblies
M23_12P FE,Int-thread,STR PUR cable,5M
Article. No: 21 37 350 0C70 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,ANG PVC cable,5M
Article. No: 21 37 340 0F73 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,STR PVC cable,5M
Article. No: 21 37 350 0C71 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,STR PVC cable,5M
Article. No: 21 37 330 0D75 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,ANG PVC cable,5M
Article. No: 21 37 340 0D75 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,ANG PVC cable,10M
Article. No: 21 37 360 0C71 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,ANG PUR cable,10M
Article. No: 21 37 340 0F72 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,STR PUR cable,10M
Article. No: 21 37 330 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,ANG PUR cable,5M
Article. No: 21 37 340 0F72 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,STR PUR cable,10M
Article. No: 21 37 330 0F72 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,ANG PVC cable,10M
Article. No: 21 37 340 0D75 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,STR PVC cable,10M
Article. No: 21 37 330 0F73 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,ANG PUR cable,10M
Article. No: 21 37 360 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,STR PVC cable,10M
Article. No: 21 37 330 0D75 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,10M
Article. No: 21 37 340 0D74 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PUR cable,5M
Article. No: 21 37 340 0C70 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,ANG PVC cable,10M
Article. No: 21 37 340 0F73 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,STR PUR cable,5M
Article. No: 21 37 330 0F72 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,STR PVC cable,10M
Article. No: 21 37 330 0C71 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,STR PUR cable,10M
Article. No: 21 37 330 0D74 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PUR cable,10M
Article. No: 21 37 340 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,ANG PUR cable,5M
Article. No: 21 37 360 0C70 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,STR PVC cable,10M
Article. No: 21 37 350 0C71 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,STR PVC cable,5M
Article. No: 21 37 330 0C71 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,STR PUR cable,10M
Article. No: 21 37 350 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PVC cable,10M
Article. No: 21 37 340 0C71 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,ANG PVC cable,5M
Article. No: 21 37 360 0C71 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,5M
Article. No: 21 37 340 0D74 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PVC cable,5M
Article. No: 21 37 340 0C71 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Crimp contact
M23 P male-c 1mm (0,75–1,5mm²) Au
Article. No: 09 15 600 6102
1.5 mm
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
4
5
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Type of hood/housing - descending
Description of hood/housing - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 152 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends