eShop
Circulära kontaktdon
...
Kabelsida
M12
Adapter
Adapter
Könsomkopplare
Y-distributör
T-splitter
Termineringsmotstånd
Filters
Kontaktdon 2
Select a value
Reset filter
5 poles
4
8 poles
1
A-coding
5
Female
8
Kontaktdon 1
Select a value
Reset filter
4 poles
5
5 poles
5
8 poles
7
A-coding
5
Female
19
M12 B-coding
1
M12 D-coding
3
Male
1
RJ45
4
X-coding
4
Skärmning
Select a value
Reset filter
Shielded
2
Unshielded
6
Datahastighet
Select a value
Reset filter
10 Gbit/s
4
10 Mbit/s
11
100 Mbit/s
7
Kodning
Select a value
Reset filter
A-coding
7
B-coding
2
D-coding
7
X-coding
4
Y-coding
2
Färg (tillbehör)
Select a value
Reset filter
Black
1
Märkspänning
Select a value
Reset filter
30 V DC
2
48 V AC
11
60 V AC/DC
1
60 V DC
11
Överföringsegenskaper
Select a value
Reset filter
Cat. 5
2
Cat. 5 Class D up to 100 MHz
7
Cat. 6
A
Class E
A
up to 500 MHz
4
Märkström (data)
Select a value
Reset filter
0.5 A
2
Kategori
Select a value
Reset filter
Accessories
23
Identifiering
Select a value
Reset filter
PushPull
4
Antal kontakter
Select a value
Reset filter
from
4
5
8
to
4
5
8
4
1
5
6
8
3
Märkström
Select a value
Reset filter
from
0.5 A
2 A
4 A
to
0.5 A
2 A
4 A
0.5 A
6
2 A
1
4 A
13
Märkspänning
Select a value
Reset filter
from
30 V
60 V
to
30 V
60 V
30 V
1
60 V
7
Nominell impulsspänning
Select a value
Reset filter
0.8 kV
2
1.5 kV
1
Materialantändlighetsklass enligt UL 94
Select a value
Reset filter
V-0
22
Matningscykler
Select a value
Reset filter
≥ 100
22
Material (kontaktinsats)
Select a value
Reset filter
Liquid crystal polymer (LCP)
10
Polyamide (PA)
9
Material (kabelkåpa/chassihus)
Select a value
Reset filter
Brass
2
Thermoplastic polyurethane (TPU)
7
Zinc die-cast
10
Låsningstyp
Select a value
Reset filter
PushPull
4
Screw locking
4
Grad av skydd enligt IEC 60529
Select a value
Reset filter
IP54
2
IP65 / IP67 mated condition
11
IP67
1
IP67 mated condition
8
Tillbehörstyp
Select a value
Reset filter
Adapter
5
Gender changer
6
Panel feed through
1
Panel mounting parts
1
T-splitter
4
Termination resistor
2
Y-distributor
4
Tillbehörsbeskrivning
Select a value
Reset filter
Panel feed through
10
Material (tillbehör)
Select a value
Reset filter
Thermoplastic
1
Kön
Select a value
Reset filter
Female
18
Male
12
Material (kontakter)
Select a value
Reset filter
Copper alloy
23
Yta (kontakter)
Select a value
Reset filter
Au over Ni Mating side
23
Serie
Select a value
Reset filter
Circular connectors M12
23
RJ45
4
Panelens tjocklek
Select a value
Reset filter
2 ... 5 mm
1
2.1 ... 4.5 mm
4
Märkström (kraft)
Select a value
Reset filter
4 A
2
Antal kraftkontakter
Select a value
Reset filter
4
2
Antal datakontakter
Select a value
Reset filter
4
2
Specifikationer
Select a value
Reset filter
IEC 61076-2-101
18
IEC 61076-2-109
6
PROFINET
Select a value
Reset filter
Yes
10
Kontaktdon 3
Select a value
Reset filter
Female
1
Male
1
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 CYJV8.E302521
4
CSA-C22.2 No. 182.3 ECBT8.E102079
4
UL 1977 ECBT2.E102079
4
UL 2238 CYJV2.E302521
4
Begränsande temperatur
Select a value
Reset filter
-25 ... +85 °C
7
-30 ... +85 °C
4
-40 ... +85 °C
12
Unfortunately, no results were found for your search query
23 products
(of 23)
1/1
New products -
Artikel nummer -
Artikel nummer-
Relevance
New products
Kontaktdon 2-
Kontaktdon 1-
Skärmning-
Datahastighet-
Kodning-
Gender changer, D-coding, 4-pin, Cat. 5
M12 D-Coded gender changer
21 03 381 6401
Add to Wishlist
Remove from wishlist
Gender changer, X-coding, Cat. 6
A
, Female
har-speed M12 gender changer
21 03 381 6815
Add to Wishlist
Remove from wishlist
Gender changer, D-coding, 4-pin or 8-pin
M12 gender changer 4+8pole
21 03 381 6402
Add to Wishlist
Remove from wishlist
Gender changer, X-coding, With PushPull, Cat. 6
A
, Female
har-speed M12 gender changer Push Pull
21 03 381 6816
Add to Wishlist
Remove from wishlist
Gender changer, D-coding, With PushPull, 4-pin, Cat. 5
M12 D-Coded gender changer Push Pull
21 03 381 6403
Add to Wishlist
Remove from wishlist
Gender changer, D-coding / X-coding, With PushPull, 4-pin or 8-pin
M12 gender changer X/d coded Push Pull
21 03 381 6404
Add to Wishlist
Remove from wishlist
Y-distributor, A-coding
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
21 03 311 6501
Add to Wishlist
Remove from wishlist
Y-distributor, A-coding
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
21 03 311 6502
Add to Wishlist
Remove from wishlist
Y-distributor, A-coding
M12-ADPT-M12/M12-8/8P-ACOD-M/F/F-STR
21 03 311 6801
Add to Wishlist
Remove from wishlist
M12 female-RJ45 panel feed through, D-coding, 4-pin, Straight
Adapter M12 RJ45 Cat 5a straight
21 03 381 2401
Add to Wishlist
Remove from wishlist
T-splitter, A-coding
T-Coupler M12 a-coded 1xmale, 2xfemale
21 03 319 9501
Add to Wishlist
Remove from wishlist
M12-male moving load, A-coding
M12-Terminating plug for deviceNet
21 03 030 1400
Add to Wishlist
Remove from wishlist
M12 female-RJ45 panel feed through, D-coding, 4-pin, Angled
Adapter M12 RJ45 Cat 5a angled
21 03 381 4401
Add to Wishlist
Remove from wishlist
har
-speed M12 adapter M12-RJ45, X-coding, Straight, Cat. 6
A
, Female
Adapter M12 RJ45 Cat 6a straight
21 03 381 2800
Add to Wishlist
Remove from wishlist
har
-speed M12 adapter M12-RJ45, X-coding, Angled, Cat. 6
A
, Female
Adapter M12 RJ45 Cat 6a angled
21 03 381 4800
Add to Wishlist
Remove from wishlist
M12-male moving load, B-coding
M12-Abschlusswiderstand Stift, B-kod.
21 03 030 1300
Add to Wishlist
Remove from wishlist
Panel mounting parts, Thermoplastic
M12 wall bracket / gender changer
21 01 000 0036
Add to Wishlist
Remove from wishlist
M12 PushPull adapter, D-coding, 4-pin
M12 Push Pull adapter, assembly
21 03 381 2403
Add to Wishlist
Remove from wishlist
M12-male/female panel feed through, B-coding
M12 Wanddurchführung 5pol./B-kod.
21 03 330 1300
Add to Wishlist
Remove from wishlist
Y-distributor, A-coding
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
21 03 321 9400
Add to Wishlist
Remove from wishlist
T-splitter
M12-ADPT-M12/M12-5/4P-ACOD-M/F/F-STR
21 43 311 9500
Add to Wishlist
Remove from wishlist
T-splitter
M12-ADPT-M12/M12-8/4P-YCOD-F/F/F-STR
21 43 361 9800
Add to Wishlist
Remove from wishlist
T-splitter
M12-ADPT-M12/M12-8/4P-YCOD-F/F/M-STR
21 43 361 9801
Add to Wishlist
Remove from wishlist
Info
Fel uppstod när i varukorgen.
Sort by
Artikel nummer -
Artikel nummer -
Relevance
New products
Kontaktdon 2 -
Kontaktdon 1 -
Skärmning -
Datahastighet -
Kodning -
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 23 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends