US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Circular connectors
...
Cable side
M12
Accessories
Accessories
Crimp flange set
Seals
Cap
Filters
Cable diameter
Select a value
Reset filter
2.9 ... 4 mm
1
4 ... 5.1 mm
1
4.5 ... 8.8 mm
2
4.7 ... 6 mm
1
5.5 ... 7.2 mm
1
5.7 ... 8.8 mm
1
6 ... 8 mm
1
6 ... 9 mm
1
Colour (accessories)
Select a value
Reset filter
Black
9
Material (cover)
Select a value
Reset filter
Polyamide (PA)
1
Category
Select a value
Reset filter
Accessories
33
Identification
Select a value
Reset filter
M12-L
3
M12-S
2
Slim Design
15
Tightening torque
Select a value
Reset filter
2 Nm Lock nut
4
0.6 Nm
1
Details
Select a value
Reset filter
HARTING offers to test and define the best crimp flange and ferrule combination for customer specific cables.
13
Material (O-ring)
Select a value
Reset filter
Viton
1
Material (seal)
Select a value
Reset filter
NBR
1
Colour (seal)
Select a value
Reset filter
Grey
1
Locking type
Select a value
Reset filter
PushPull
3
Screw locking
4
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65 / IP67
5
IP65 / IP67 mated condition
4
IP67
2
Type of accessory
Select a value
Reset filter
Crimp flange set
13
Housing
4
Protection cover
7
Seal
6
Set of seals
3
Description of the accessory
Select a value
Reset filter
Shielded
3
Unshielded
4
for female inserts
4
for front mounting
2
for male inserts
3
for rear mounting
2
with cable clip
2
with loop
4
Ambient temperature
Select a value
Reset filter
-40 ... +85 °C
13
Material (accessories)
Select a value
Reset filter
Metal
4
Thermoplastic
12
Gender
Select a value
Reset filter
Female
2
Male
2
Series
Select a value
Reset filter
Circular connectors M12
33
Specifications
Select a value
Reset filter
EN 45545-2
1
IEC 61076-2-010
3
PROFINET
Select a value
Reset filter
Yes
4
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.3 ECBT8.E102079
4
UL 1977 ECBT2.E102079
4
Unfortunately, no results were found for your search query
33 products
(of 33)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Cable diameter-descending
Colour (accessories)-descending
Material (cover)-descending
Identification-descending
Protection cover
blinding cap for female with eyelet
Article. No: 21 01 000 0030
for female inserts, with loop
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Protection cover
blinding cap for female with cable clip
Article. No: 21 01 000 0031
for female inserts, with cable clip
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Protection cover
blinding cap for male with cable clip
Article. No: 21 01 000 0038
for male inserts, with cable clip
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Seal
Sealing PG 13.5/M20
Article. No: 21 01 010 2002
Cable diameter: 6 ... 9 mm
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Seal
Sealing M12 2,9-4,0mm
Article. No: 21 01 010 2011
Unshielded
Cable diameter: 2.9 ... 4 mm
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Seal
Sealing M12 4,0-5,1mm
Article. No: 21 01 010 2001
Unshielded
Cable diameter: 4 ... 5.1 mm
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Protection cover
SEALING CAP M12 Plastic
Article. No: 21 01 000 0003
for female inserts
Thermoplastic
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Seal
Sealing M12L 6-8mm
Article. No: 21 01 010 2007
Unshielded
Cable diameter: 6 ... 8 mm
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Set of seals
M12 slim design seal 10 pcs (black/blue)
Article. No: 21 01 010 2028
Shielded
Cable diameter: 5.7 ... 8.8 mm
Thermoplastic
Add to Wishlist
Remove from wishlist
Seal
Sealing M12L
Article. No: 21 01 010 2003
Cable diameter: 5.5 ... 7.2 mm
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Protection cover
blinding cap for male with eyelet
Article. No: 21 01 000 0033
for male inserts, with loop
Metal
Degree of protection: IP65 / IP67
Add to Wishlist
Remove from wishlist
Seal
Sealing M12L 4,6-6,0mm
Article. No: 21 01 010 2015
Unshielded
Cable diameter: 4.7 ... 6 mm
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Set of seals
triple seal frame M12-L
Article. No: 21 01 010 2017
Shielded
Cable diameter: 4.5 ... 8.8 mm
Thermoplastic
Add to Wishlist
Remove from wishlist
Protection cover
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article. No: 21 41 000 0002
for female inserts, with loop
Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Protection cover
M12-ACC- PLASTICCAP FOR M12 MALE
Article. No: 21 41 000 0001
for male inserts, with loop
Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0020
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0022
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0024
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0018
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimp flange set
Article. No: 21 01 010 0021
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0017
Add to Wishlist
Remove from wishlist
Crimp flange set
Crimpflange set
Article. No: 21 01 010 0019
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING F REAR MOUNTING
Article. No: 21 03 302 2000 407
for rear mounting
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING F FRONT MOUNTING
Article. No: 21 03 302 2001 407
for front mounting
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING M FRONT MOUNTING
Article. No: 21 03 302 1001 407
for front mounting
Add to Wishlist
Remove from wishlist
Housing
M12-P-ACC-HOUSING REAR MOUNTING (30 pcs)
Article. No: 21 03 302 1000 407
for rear mounting
Add to Wishlist
Remove from wishlist
Set of seals
M12 Slim Design seal 10 pcs (black/grey)
Article. No: 21 01 010 2038
Shielded
Cable diameter: 4.5 ... 8.8 mm
Thermoplastic
Add to Wishlist
Remove from wishlist
Crimp flange set
M12-ACC-CRIMP FLANGESET6x7/14x7.4x2/9x10
Article. No: 21 01 010 0026
Add to Wishlist
Remove from wishlist
Crimp flange set
M12-ACC-CRIMP FLANGE SET 4x5/14x6x2/8x9
Article. No: 21 01 010 0027
Add to Wishlist
Remove from wishlist
Crimp flange set
M12-ACC-CRIMP FLANGE SET 6.5x7.5/14x8.8x
Article. No: 21 01 010 0030
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Cable diameter - descending
Colour (accessories) - descending
Material (cover) - descending
Identification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 33 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends