Matching Products
Matching Products NEW
Part number: 20 32 001 7101
AC Current Transformer 10A
AC Current Transformer 10A

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Current transformer
Current transformer for protection
KN Turns ratio: 1 : 600
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 32 001 7101
AC Current Transformer 10A
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Current measurement
  • Element Current transformer
  • Specification Current transformer for protection
Technical characteristics
  • IPN Nominal primary current 10 A
  • ISN Nominal secondary current 0 mA
  • KN Turns ratio 1 : 600
  • f Frequency 5 ... 400 Hz
  • TA Ambient temperature -15 ... +55 °C
Material properties
  • Material (hood/housing) Polyamide (PA)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    EN 61557-11
    EN 62020
    EN 61869-1
    EN 61869-2
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 2,030 g
  • Country of origin Germany
  • European customs tariff number 85043129
  • GTIN 5713140134072
  • ETIM EC002048
  • eCl@ss 27210902 Current transformer
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Hall effect current sensors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare