Matching Products
Matching Products NEW
Spare Part
2
Part number: 61 12 201 0010 01
Multiphase Test Connector 10 B
Multiphase Test Connector 10 B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Multiphase test connector
Male
Contacts: 10
Silver plated
Cable to cable housing
Size: 10 B
Single locking lever
Material: Aluminium die-cast
Glass bead blasted
Degree of protection: IP54
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 61 12 201 0010 01
Multiphase Test Connector 10 B
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Spare Part
2
Product Details
Identification
  • Series Han E®
  • Element Multiphase test connector
  • Type of hood/housing Cable to cable housing
Version
  • Gender Male
  • Size 10 B
  • Number of contacts 10
  • Locking type Single locking lever
  • Han-Easy Lock® Yes
Technical characteristics
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Pollution degree 2
  • Overvoltage category III
  • Limiting temperature ‌0 ... +50 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP54
Material properties
  • Surface (contacts) Silver plated
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Glass bead blasted
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 340 g
  • Country of origin Germany
  • European customs tariff number 90303310
  • GTIN 5713140274075
  • ETIM EC002255
  • eCl@ss 27440313 Test plug
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
com.harting.productdetail.downloads.assemblyInstruction.manual.title
Download Settings
com.harting.productdetail.downloads.assemblyInstruction.manual.title
Download Settings
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare