HARTING T1 Industrial
  • Internationally standardised mating face acc. to IEC 63171-6
  • For the construction of future-proof and standardised Single Pair Ethernet (SPE) communication networks with standardised cabling according to ISO / IEC 11801 and TIA 42
  • Designed for industrial applications up to M3I3C3E3 environmental conditions
  • Meets all IEEE 802.3 requirements for SPE
  • Robust industrial design with 360° shielding, locking lever protection and high mating cycles
Subcategories
Filters
  • Series
    Select a value Reset filter
    • Circular connectors M12
      45
    • Circular connectors M8
      6
    • HARTING Mini PushPull
      3
    • HARTING T1 Industrial
      68
  • Identification
    Select a value Reset filter
    • HARTING T1 Industrial
      2
    • PushPull
      1
    • Slim Design
      1
  • Element
    Select a value Reset filter
    • Adapter PCB
      1
    • Cable assemblies
      52
    • Cable connector
      2
    • Connector sets
      1
    • PCB connector
      12
    • Panel feed trough set
      1
  • Specification
    Select a value Reset filter
    • Angled
      5
    • Pre-assembled on both sides
      52
    • Straight
      9
    • for front mounting
      3
    • for rear mounting
      4
    • incl. housing
      7
    • preLink® PCB to T1 Industrial module
      1
  • Type of contact
    Select a value Reset filter
    • Crimp contact
      2
  • Type of hood/housing
    Select a value Reset filter
    • Bulkhead mounted housing
      2
89 products (of 89)
1/3
Compare
0
Sort by
Filters
0

Topics & Trends