Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
Contact HARTING in Finland
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Finland (English (GB))
eShop
...
System cabling
Signal
Circular connectors M8
Circular connectors M8
3 poles or 4 poles
IP65 / IP67
PVC, PUR
Overmoulded
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
206
Element
Select a value
Reset filter
Cable assemblies
206
Specification
Select a value
Reset filter
Pre-assembled on both sides
81
Pre-assembled on one side
125
Number of cores
Select a value
Reset filter
from
3
4
8
to
3
4
8
3
86
4
92
8
28
Core structure
Select a value
Reset filter
3x 0.25 mm²
86
4x 0.25 mm²
90
4x AWG 22/7
2
8x 0.14 mm²
28
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
2
Data rate
Select a value
Reset filter
10 Mbit/s
2
100 Mbit/s
2
Shielding
Select a value
Reset filter
Shielded
14
Coding
Select a value
Reset filter
A-coding
204
D-coding
2
Cable length
Select a value
Reset filter
from
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7 m
7.5 m
10 m
12 m
15 m
30 m
to
0.3 m
0.4 m
0.5 m
0.6 m
0.8 m
1 m
1.1 m
1.2 m
1.3 m
1.5 m
2 m
3 m
3.5 m
4 m
5 m
6 m
7 m
7.5 m
10 m
12 m
15 m
30 m
0.3 m
2
0.4 m
1
0.5 m
22
0.6 m
1
0.8 m
1
1 m
28
1.1 m
1
1.2 m
1
1.3 m
1
1.5 m
21
2 m
26
3 m
15
3.5 m
1
4 m
7
5 m
27
6 m
3
7 m
1
7.5 m
19
10 m
25
12 m
1
15 m
1
30 m
1
Cable diameter
Select a value
Reset filter
5 mm
3
5.1 mm
3
6.5 mm
2
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
108
PVC
98
Colour (cable)
Select a value
Reset filter
Black
106
Green
2
Grey
98
Series
Select a value
Reset filter
Circular connectors M12
11
Circular connectors M8
206
Connector 1
Select a value
Reset filter
Female
2
Female Angled
31
Female Straight
48
M12 A-coding
11
M8
54
M8 A-coding
139
M8 D-coding
2
Male Angled
8
Male Straight
117
Connector 2
Select a value
Reset filter
Female Angled
13
Female Straight
52
M8
65
M8 A-coding
14
Male Straight
14
RJ45
2
Unfortunately, no results were found for your search query
206 products
(of 206)
3/7
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 10,0m
Article. No: 21 34 810 0489 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 1,0m
Article. No: 21 34 808 3380 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/- f/- 1,0m
Article. No: 21 34 810 0388 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 10,0m
Article. No: 21 34 800 0380 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 1,5m
Article. No: 21 34 810 0481 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 0,3m
Article. No: 21 34 808 1489 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 7,5m
Article. No: 21 34 808 1380 075
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 1,5m
Article. No: 21 34 800 0481 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 1,0m
Article. No: 21 34 830 0481 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 1,0m
Article. No: 21 34 808 3388 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/st f/m 10m
Article. No: 21 34 808 1380 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 cable assy. st/- m/- 3m
Article. No: 21 34 800 0388 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 7,5m
Article. No: 21 34 830 0481 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 5,0m
Article. No: 21 34 808 3388 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 0,5m
Article. No: 21 34 810 0489 005
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 10,0m
Article. No: 21 34 830 0388 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/- f/- 7,5m
Article. No: 21 34 810 0481 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 2,0m
Article. No: 21 34 808 3388 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/- m/- 3m
Article. No: 21 34 800 0481 030
Pre-assembled on one side
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 2,0m
Article. No: 21 34 808 3380 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 1,0m
Article. No: 21 34 830 0388 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 1,0m
Article. No: 21 34 830 0380 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 3,0m
Article. No: 21 34 808 1481 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 1,0m
Article. No: 21 34 830 0489 010
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 5,0m
Article. No: 21 34 830 0388 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/- f/- 7,5m
Article. No: 21 34 830 0380 075
Pre-assembled on one side
Copper cable (round)
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles st/st f/m 4,0m
Article. No: 21 34 808 1481 040
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles st/- m/- 1,5m
Article. No: 21 34 800 0380 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 4-poles an/- f/- 1,5m
Article. No: 21 34 830 0481 015
Pre-assembled on one side
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M8 Cable Assembly 3-poles an/st f/m 1,5m
Article. No: 21 34 808 3380 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
7
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 206 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends