Matching Products
Matching Products NEW
Part number: 39 50 904 0010
Gender Changer RJ45, f-f
Gender Changer RJ45, f-f

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Gender changer
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
Notes
Compare
Part number: 39 50 904 0010
Gender Changer RJ45, f-f
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Gender changer
  • Specification RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 9 g
  • Country of origin Taiwan
  • European customs tariff number 85366990
  • GTIN 5713140155244
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare