Matching Products
Matching Products NEW
Part number: 39 50 903 0010
Cable SUB-D9,m-m; 2 m
Cable SUB-D9,m-m; 2 m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 39 50 903 0010
Cable SUB-D9,m-m; 2 m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series D-Sub
  • Identification Standard
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    D-Sub Standard
    Male
    With plastic hood
  • Connector 2
    D-Sub Standard
    Male
    With plastic hood
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 9
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 119.25 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140155145
  • ETIM EC002599
  • eCl@ss 27060307 Bus cable
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare